Contact an Expert

USB Design & Test

The Universal Serial Bus (USB) is an industry standard developed by the USB Implementers Forum (USB-IF), which defines standard interfaces between computers and peripherals.

USB is implemented in several forms today:

  • USB 2.0 (also known as High Speed USB) achieves 480 Mb/s data rate while retaining backwards compatibility to USB 1.1 devices.
  • USB 3.0 (also known as SuperSpeed USB) achieves 5 Gb/s data rate and implements a dual-bus architecture. One bus is a USB 2.0 bus and the other is a SuperSpeed bus.
  • USB 3.1 (also known as SuperSpeedPlus USB) achieves 10 Gb/s data rate and supercedes the USB 3.0 specification.
  • USB Type-C Connector enables smaller product designs and enhances usability by providing reversible plug orientation and direction.

Keysight’s solutions for USB applications are driven and supported by Keysight experts that are active in the USB-IF. Our involvement in standards groups and their related workshops, and specification development enables Keysight to bring the right solutions to the market when you need them.

Regardless of the USB generation design challenges you are facing, Keysight offers a complete solution set from electrical to protocol. Work with Keysight and gain insights for your best design.

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

By Product Category

1 of 1

Sort:
Overcoming Test Challenges of 100Gb Ethernet and Beyond Webcast 
Live broadcast January 15, 2015; 10am PT / 1pm ET

Webcast