Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DDR, DDR2, DDR3, DDR4 Memory Design & Test

Double Data Rate (DDR) Synchronous Dynamic Random Access Memory (SDRAM) is implemented in several forms today:

Keysight’s solutions for DDR memory applications are driven and supported by Keysight experts that are active in the Joint Electronic Devices Engineering Council (JEDEC). Our involvement in standards groups and their related workshops, and specification development enables Keysight to bring the right solutions to the market when our customers need them.

Regardless of the DDR generation design challenges you are facing, Keysight offers a complete solution set from electrical to protocol. Work with Keysight and gain insights for your best design.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explore YouTube Videos 

1-25 of 30

Sort:
Boundary Scan DFT Guidelines for Good Chain Integrity and Test Coverage - Application Note 
This application note provides some key guidelines to enable good design for testability using boundary scan.

Application Note 2017-07-31

PDF PDF 1.38 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet 
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
x1149 Boundary Scan Analyzer - Data Sheet 
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Data Sheet 2016-04-07

Configuring Lattice BSCAN2 Scan Path Linker on Keysight x1149 Boundary Scan Analyzer - App Note 
A boundary scan linker mux device links multiple boundary scan chains into one single chain or multiple chain configurations. Find out how to configure Lattice BSCAN2 scan path linkers in this paper.

Application Note 2015-10-30

PDF PDF 6.31 MB
DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus 
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

Solution Brief 2015-07-14

 
DDR4 Protocol Analysis - FuturePlus 
DDR4 Protocol Analysis from FuturePlus and Keysight.

Solution Brief 2015-06-30

 
In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
Separating Read/Write Signals for DDR DRAM and Controller Validation - Application Note 
To analyze the signal integrity of DDR signals, you need to differentiate the complex traffic on the data bus to independently analyze the signal performance for both DDR chip and memory controller.

Application Note 2014-07-31

PDF PDF 805 KB
Tips for Making Better Memory Measurements – Video Series 
Videos that show customers how perform a comprehensive, unique and extensive analysis in less time.

Demo 2013-03-18

 
DDR4 TdiVW/VdiVW Bit Error Rate Measurement or Understanding Bit Error Rate 
Importance of making BER measurement calculations to form a statistical measurement of total jitter to understand the design's data valid window result and design error rates.

Application Note 2013-01-24

PDF PDF 1.65 MB
DDR Memory Design and Test – A Better Way 
Keysight offers the complete solutions for all areas of DDR design, meeting your needs for electrical physical layer, protocol layer, and functional test.

Brochure 2012-12-19

PDF PDF 5.17 MB
DDR Memory Design and Test Overview  
Brief overview of Keysight solutions for DDR design and test.

Brochure 2012-12-19

PDF PDF 1.14 MB
DDR Memory Overview, Development Cycle, and Challenges - Technical Overview 
Thanks to improved manufacturing processes that have driven down costs, the technology of choice is now DDR SDRAM, short for Double Data Rate Synchronous Dynamic Random Access Memory.

Application Note 2012-12-14

PDF PDF 1.37 MB
B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet 
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Application Note 2012-05-02

PDF PDF 6.46 MB
Maximizing DDR BGA probe Bandwidth for Superior Signal Fidelity 
The use of BGA probes for probing DDR DRAM is becoming more popular and almost a requirement as memory design gets more complex and compact and data rate gets higher. DDR3 and DDR4 data rate is increasing from 800MT/s to possibly 3200MT/s.

Application Note 2012-01-31

PDF PDF 1.40 MB
Agilent Technologies Introduces Industry's Fastest Logic Analyzer  
New Instrument Offers Reliable Data Capture Rates up to 4 Gb/s on Industry's Smallest Eye Openings

Press Materials 2011-03-28

 
Debugging Signal Integrity and Protocol Layers on DDR Designs 
As DDR data transmission rates increase, signal integrity and clarity become critical concerns. So one of the primary challenges with DDR is debugging failures.

Application Note 2008-12-19

PDF PDF 984 KB
Find and identify the causes of data corruption and elusive failures 
The Protocol-decode software allows you to track and fix infrequent glitches and other signal anomalies that might otherwise be difficult to find.

Application Note 2008-12-19

PDF PDF 360 KB
DDR Probing for Physical Layer and Functional Testing 
Probing is the key to accessing signals and validating your designs. Although you may normally probe at signal vias or designed-in probe points, for DDR these do not always provide good signal integrity.

Application Note 2008-12-19

PDF PDF 617 KB
Ensuring Compliance and Interoperability of DDR Designs 
The Joint Electronic Devices Engineering Council (JEDEC) specification requires a large number of test parameters to be verified for DDR compliance – a time-consuming exercise if you make the measurements manually.

Application Note 2008-12-19

PDF PDF 379 KB
A Time-Saving Method for Analyzing Signal Integrity in DDR Memory Buses 
This application note covers new tools and measurement techniques for characterizing and validating signal integrity of DDR (double data rate synchronous dynamic random access memory) signals.

Application Note 2008-09-10

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

PDF PDF 3.49 MB

1 2 Next