Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:


Contate um especialista

PCIe 2.0/3.0, PCI Express® Design & Test Information Resource Center

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI.

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth.
Regardless of the PCIe generation design challenges you are facing, Keysight offers a complete solution set from electrical to protocol. Work with Keysight and achieve your best design.

See Measurement Solution Examples: PCIe 3.0 Transmitter Test    PCIe 3.0 Receiver Test

Explore os vídeos do YouTube