Discutez avec un expert

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

1-4 of 4

Sort:
Evénements Keysight en France 
Bienvenue sur la page des événements auxquels participe Keysight en France

Seminar

 
Advanced Triggering and Signal Isolation using InfiniiVision X-Series Oscilloscopes Webcast 
Original broadcast April 7, 2015

Webcast - recorded

 
Debugging Serial Buses In Embedded Designs using Oscilloscopes Webcast 
Live broadcast August 18, 2015; 10am PT / 1pm ET

Webcast

 
Electronic Measurement Events in Europe, Middle East & Africa 
Electronic Measurement events in Europe, the Middle East, and Africa - seminars, trade shows, user group meetings, webcasts, tutorials and conferences.

Seminar