Contact an Expert

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

By Product Category

1-9 of 9

Sort:
DesignCon 2014 
Jan 28-31, 2014; Santa Clara Convention Center Download papers presented, order the AEF DVD

Tradeshow

 
DesignCon 2015 
Download Keysight's papers from Technical Conference; Jan 27-29, 2014; Santa Clara Convention Center

Tradeshow

 
Jitter Measurements and Real-Time Eye Analysis Using an Oscilloscope Webcast 
Original broadcast May 28, 2015

Webcast - recorded

 
Optimizing 100G Ethernet Electrical Measurements Webcast 
Original broadcast December 10, 2014

Webcast - recorded

 
Overcoming Test Challenges of 100Gb Ethernet and Beyond Webcast 
Live broadcast January 15, 2015; 10am PT / 1pm ET

Webcast

 
PAM-4 Solutions for Transmit and Receive Design Characterization Webcast 
Original broadcast October 23, 2014

Webcast - recorded

 
PAM-4 Transmitter and Receiver Design Characterization Solutions Webcast 
Original broadcast May 21, 2015

Webcast - recorded

 
Switch Mode Power Supply Measurements using Oscilloscopes 
Original broadcast November 18, 2014

Webcast - recorded

 
Ten Oscilloscope Innovations You’ll Want that Didn’t Exist Three Years Ago 
Original broadcast November 12, 2014

Webcast - recorded