Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

PCIe 4.0 at 16 GT/s doubles data rates again, requiring extensive testing and validation to enable speed, while maintaining backward compatibility with earlier generations.

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

No matches available for these refinements. | remove all refinements