这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

串行连接 SCSI(SAS)

串行连接 SCSI(SAS)数据传输技术可在存储器之间传输数据。 SAS 取决于点对点串行协议,替代了数据中心、工作站和服务器中常用的并行 SCSI 总线技术。 该技术以串行传输方案为基础,并使用嵌入式时钟技术和 8b/10b 数据编码方案。

SAS 技术目前已经进入第二代, 称为 SAS-2。它的数据传输速率高达 6Gb/s,优于上一代技术。 上一代技术 SAS-1 仅能提供 3Gb/s 的速率。SAS 的独特之处是,它可以向后兼容串行 ATA(SATA)存储器。 SATA 器件可连接至 SAS 背板,但 SAS 驱动器可能无法与 SATA 背板连接。

国际信息技术标准委员会(INCITS)的技术委员会 T10 负责制定和维护 SAS 协议和物理层,而 SCSI 商会(SCSITA)推动了技术发展。 是德是 T10 和 SCSITA 的活跃成员和贡献者,一直以来都在积极参与研讨会和规范制定。 您在此找到的这些资源将使您概括地认识 SAS 设计,帮助您了解最新的测量技术及讲解设计和调试方法。

观看 YouTube 视频 

1-15 / 15

排序:
SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview 
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

应用说明 2014-08-02

PDF PDF 1.94 MB
N5412B Serial Attached SCSI-2 (SAS-2) Compliance Test Software for Infiniium 90000 Series Oscillosco 
The N5412B SAS compliance test application provides a fast and easy way to test, debug and characterize your serial attached SCSI designs.

产品资料 2014-08-02

PDF PDF 4.08 MB
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

应用说明 2012-05-02

PDF PDF 6.46 MB
6 Hints for Better SATA and SAS Measurements 
These 6 Hints for better SATA and SAS measurements cover Tx, Rx, Impedance and Return Loss, and Host/Device Digital testing challenges.

应用说明 2012-02-02

PDF PDF 1.59 MB
串行 ATA 设计和测试 - 最佳方法 
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2009-12-08

PDF PDF 1.50 MB
Serial ATA Design and Test, A better way - Brochure 
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2009-12-08

PDF PDF 1.43 MB
Agilent Technologies Broadens SAS, SATA Test Portfolio through Partnership with SerialTek  

新闻资料 2009-09-09

 
安捷伦科技与 SerialTek 通力合作,积极拓展 SAS、SATA 测试系列产品 

新闻资料 2009-09-09

 
SerialTek BusXpert Micro/MicroLite SAS/SATA 协议分析仪技术资料 
SerialTek BusXpert Micro/MicroLite SAS/SATA 协议分析仪技术资料

产品资料 2009-08-10

使用 Infiniium 示波器调试串行总线系统的策略 
This application note discusses the challenges associated with and new solutions for debugging serial bus designs including PCI-Express Generation 1, Inter Integrated Circuit (I2C), Serial Peripheral Interface (SPI), or Universal Serial Bus (USB)

应用说明 2009-06-01

安捷伦最新的串行数据均衡软件 

新闻资料 2008-12-08

 
升级到 16800 或 16900 系列逻辑分析仪的十大理由 
升级到 16800 或 16900 系列逻辑分析仪的十大理由

应用说明 2008-10-01

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

手册 2008-06-25

PDF PDF 3.49 MB
适用于电信、企业和数字设计的抖动解决方案 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

手册 2008-06-25

PDF PDF 3.49 MB
“适用于高速数字通信的精密波形分析”技术概述 
his document will discuss the Keysight 86108A precision waveform analyzer plug-in module with the Keysight 86100C DCA-J sampling oscilloscope mainframe for accurate analysis of high-speed digital communications signals.

应用说明 2008-04-17