Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Serial Attached SCSI (SAS & SAS 2) Information Resource Center

Serial Attached SCSI (SAS) is a data-transfer technology for moving data to and from storage devices. SAS depends on a point-to-point serial protocol that replaces parallel SCSI bus technology that is commonly used in data centers, workstations and servers. The technology is based on a serial transmission scheme and uses an embedded clock with the 8b/10b data encoding scheme.

The SAS technology is currently at its second generation. It is referred to as SAS-2 and covers speeds of up to 6Gb/s, allowing for faster data transfer than the previous generation. Its predecessor, SAS-1 only covers speeds of up to 3Gb/s. One of the uniqueness of SAS is it offers backwards-compatibility with Serial ATA (SATA) storage devices. SATA devices may be connected to SAS backplanes, but SAS drives may not be connected to SATA backplanes.

The T10 technical committee of the International Committee for Information Technology Standards (INCITS) develops and maintains the SAS protocol and physical layers, while the SCSI Trade Association (SCSITA) promotes the technology. Keysight is an active member and contributor of the T10 and SCSITA, with consistent participation in workshops and specifications development. These resources you find here will provide you with an overview of SAS design, understand the latest measurement techniques, and illustrate design and debug approaches. Keysight - achieve your best design.

Explore YouTube Videos 

1-25 of 329

Sort:
10-Steps to Determine 3G/4G IP Data Throughput 
10-Steps to Determine 3G/4G IP Data Throughput

Webcast - recorded

 
10-Steps to Determine 3G/4G IP Data Throughput  
Original broadcast September 27, 2012

Webcast - recorded

 
2009 ADS Users' Group Meeting 
Agilent ADS User Group Meeting

Seminar Materials 2009-06-18

 
3D Electromagnetic Hands-On Workshop using EMPro 
Using EMPro in this hands-on workshop, designers can ensure their designs pass regulatory and operator compliance, such as Over-The-Air performance, Specific Absorption Rate (SAR), and Hearing Aid Compatibility (HAC), before going into expensive physical testing.

Seminar Materials 2013-01-28

 
3G Technology Overview 
This 2-day course will introduce engineers to the concepts of third generation cellular technologies.

Classroom Training

 
3GPP LTE Standards Update: Release 11, 12 and Beyond 
Original broadcast October 25, 2012

Webcast - recorded

 
5G Channel Sounding Challenges and Test Approaches Webcast 
Original broadcast September 24, 2015

Webcast - recorded

 
5G Physical Layer Modeling: A Communication System Architect’s Guide Webcast 
Live broadcast February 4, 2016; 10am PT / 1pm ET

Webcast

 
60GHz Power Amplifier Design for Wireless HDMI 
Recorded webcast presented by Michael Thompson, Applications Engineer, Agilent Technologies.

Seminar Materials 2009-10-13

 
86100C/83496B and E5052B SSA-J Phase Noise e-Seminar 
You've Measured The Jitter, Now How Do You Reduce It? (1 hour, recorded April 26, 2007)

Seminar Materials 2007-04-26

 
89600 Series Vector Signal Analyzer Basics 
This is a complete course on the theory and operation of the 89600 series Vector Signal Analyzer (VSA), including an understanding of frequency, time, and modulation domain measurements.

Classroom Training

 
8x8 MIMO and Carrier Aggregation Test Challenges for LTE Webcast 
Original broadcast April 25, 2013

Webcast - recorded

 
A Design-to-Test Methodology for SDR and Cognitive Radio 
This presentation discusses how to mitigate risks inherent in SDR development and improve the design and test process by combining FPGAs and RF, in order to take full advantage of an SDR's flexibility.

Seminar Materials 2010-10-14

PDF PDF 2.79 MB
A Faster and Effective RF Module/LTCC Design Flow with AMC 
This Presentation details why Electro-Magnetic (EM) Simulation for RF Module/LTCC is required and usage of Advanced Model Composer (AMC) for faster and effective RF Module/LTCC Design Flow.

Seminar Materials 2007-11-15

PDF PDF 3.07 MB
A Flexible Testbed for 5G Waveform Generation and Analysis Webcast 
Original broadcast May 7, 2015

Webcast - recorded

 
A Model-Based Approach for System-Level RFIC Verification 
A new approach for verifying system-level behavior of a modern RFIC.

Seminar Materials 2011-07-07

PDF PDF 1.70 MB
A New Circuit Design Methodology for CMOS Transceiver LSI Designs, using Agilent GoldenGate 
A Toshiba Case Study from the Agilent EDA Forum 2008.

Seminar Materials 2008-12-18

PDF PDF 1.89 MB
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - recorded

 
A Scalable Model Generation Methodology of Bipolar Transistors for RF IC Design 
This paper was presented at the 2001 IEEE Bipolar/BICMOS Circuits and Technology Meeting, Minneapolis, Minnesota, USA, 2 October 2001 presents a scalable Model Generation methodology of Bipolar Transistors.

Seminar Materials 2001-10-01

 
Accelerate 802.11ac/ad system-level design & verification for next-generation WLAN 
Next-generation WLAN standards at 5 GHz (802.11ac) and 60 GHz (802.11ad) present challenging RF and Baseband physical layer performance. Learn system-level approaches to co-design and verification that helps meet aggressive project goals.

Webcast - recorded

 
Accelerated Deployment of SCA-compliant SDR Waveforms 
This paper shows how PrismTech and Agilent have teamed together to create a connected design flow for military software-defined radio (SDR) that achieves SCA compliance, yet is convenient & effective.

Seminar Materials 2010-10-14

PDF PDF 1.20 MB
Accuracy of Package and Interconnect Simulation Models 
For microwave and millimeter-wave packaging and interconnects, there are many instances where distances are electrically short and that there are discontinuities. How to know when to rely on a linear.

Seminar Materials 2012-05-05

PDF PDF 2.39 MB
Accurate Mixer Measurements Using Multi-tone X-parameter Models 
IMS 2010 MicroApps presentation by Mihai Marcu and Radoslaw M. Biernacki

Seminar Materials 2010-05-26

PDF PDF 215 KB
Accurate Modeling of Packages and Interconnects 
Innovations in EDA Webcast Series presented on December 2, 2010.

Seminar Materials 2010-12-02

PDF PDF 2.47 MB
Accurate Modeling of Spiral Inductors on Silicon using Planar EM Simulation 
RFIC Seminar (2004) presentation on Accurate Modeling of Spiral Inductors on Silicon from within Cadence Virtuoso using Planar EM Simulation.

Seminar Materials 2004-04-01

PDF PDF 1.28 MB

1 2 3 4 5 6 7 8 9 10 ... Next