Contact an Expert

Serial Attached SCSI (SAS & SAS 2) Information Resource Center

Serial Attached SCSI (SAS) is a data-transfer technology for moving data to and from storage devices. SAS depends on a point-to-point serial protocol that replaces parallel SCSI bus technology that is commonly used in data centers, workstations and servers. The technology is based on a serial transmission scheme and uses an embedded clock with the 8b/10b data encoding scheme.

The SAS technology is currently at its second generation. It is referred to as SAS-2 and covers speeds of up to 6Gb/s, allowing for faster data transfer than the previous generation. Its predecessor, SAS-1 only covers speeds of up to 3Gb/s. One of the uniqueness of SAS is it offers backwards-compatibility with Serial ATA (SATA) storage devices. SATA devices may be connected to SAS backplanes, but SAS drives may not be connected to SATA backplanes.

The T10 technical committee of the International Committee for Information Technology Standards (INCITS) develops and maintains the SAS protocol and physical layers, while the SCSI Trade Association (SCSITA) promotes the technology. Keysight is an active member and contributor of the T10 and SCSITA, with consistent participation in workshops and specifications development. These resources you find here will provide you with an overview of SAS design, understand the latest measurement techniques, and illustrate design and debug approaches. Keysight - achieve your best design.

Explore YouTube Videos 

1-11 of 11

N5412B Serial Attached SCSI-2 (SAS-2) Compliance Test Software for Infiniium 90000 Series Oscillosco 
The N5412B SAS compliance test application provides a fast and easy way to test, debug and characterize your serial attached SCSI designs.

Data Sheet 2014-08-02

SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview 
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

Application Note 2014-08-02

Strategies for Debugging Serial Bus Systems with Infiniium Oscilloscopes – Application Note 
This application note discusses the challenges associated with and new solutions for debugging serial bus designs including PCI-Express Generation 1, Inter Integrated Circuit (I2C), Serial Peripheral Interface (SPI), or Universal Serial Bus (USB)

Application Note 2014-07-31

Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Application Note 2012-05-02

6 Hints for Better SATA and SAS Measurements 
These 6 Hints for better SATA and SAS measurements cover Tx, Rx, Impedance and Return Loss, and Host/Device Digital testing challenges.

Application Note 2012-02-02

SerialTek BusXpert Micro Series SAS/SATA Analyzers Keysight U3051B Data Sheet 
SerialTek’s BusXpert Micro SAS/SATA Protocol Analyzer is a powerful analysis tool featuring up to 18GB of buffer with fast upload, manipulation, and display of traffic with a simple and robust GUI

Data Sheet 2010-06-25

Serial ATA Design and Test, A better way - Brochure 
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2009-12-08

Agilent Technologies Broadens SAS, SATA Test Portfolio through Partnership with SerialTek  

Press Materials 2009-09-09

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

Precision Waveform Analysis for High-Speed Digital Communications - Application Note 
This document will discuss the Keysight 86108A precision waveform analyzer plug-in module with the Keysight 86100C DCA-J sampling oscilloscope mainframe for accurate analysis of high-speed digital communications signals.

Application Note 2008-04-17

10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer 
10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer

Application Note 2007-12-03