Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LTE Manufacturing Test Equipment

In the manufacturing environment, you feel intense time-to-market pressures, especially for new technologies where being first is key. From base station equipment, where being first gets the contracts, to end-user equipment with a lifetime of only a few months to make a return on investment, you need to get your product to market fast, while protecting your bottom line.

Explore YouTube Videos 

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E6610A Remote Radio Head Tester 
    no image available

    E6610A Remote Radio Head Tester

    The E6610A remote radio head (RRH) tester provides a one-box solution for testing LTE-FDD and LTE-TDD RRHs over 700 MHz to 2.7 GHz. It includes dual RF Tx/Rx channels with MIMO and CPRI to emulate the connection between the RRH and the baseband unit

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 
    Standard Design Verification and Conformance System

    GS-8800 Series RF Design Verification and Conformance Test Systems

    GS-8800 pre-conformance testing for wireless appliance manufacturing reduces capital cost and allows validation of your design prior to full conformance testing.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available V9080B LTE FDD Measurement Application for EXM and EXF 
    no image available

    V9080B LTE FDD Measurement Application for EXM and EXF

    V9080B LTE FDD measurement application provides analysis of complex LTE FDD signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • U9080A LTE FDD Measurement Application U9080A LTE FDD Measurement Application for EXT 
    U9080A LTE FDD Measurement Application

    U9080A LTE FDD Measurement Application for EXT

    The U9080A LTE measurement application provides analysis of complex LTE signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • no image available V9082B LTE TDD Measurement Application for EXM and EXF 
    no image available

    V9082B LTE TDD Measurement Application for EXM and EXF

    V9082B LTE TDD measurement application provides analysis of complex LTE TDD signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • Agilent N9080A N9080A LTE FDD Measurement Application 
    Agilent N9080A

    N9080A LTE FDD Measurement Application

    N9080A LTE FDD measurement application provides 3GPP standard-based transmitter testers providing RF conformance measurements for R&D through manufacturing of LTE FDD base station user equipment.

  • N9082A LTE TDD N9082A LTE TDD Measurement Application 
    N9082A LTE TDD

    N9082A LTE TDD Measurement Application

    N9082A LTE TDD 3GPP measurement application provides standard-based transmitter testers that provide RF conformance measurements for R&D through manufacturing of LTE TDD base station user equipment devices.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • U9082A LTE FDD Measurement Application for EXT U9082A LTE TDD Measurement Application for EXT 
    U9082A LTE FDD Measurement Application for EXT

    U9082A LTE TDD Measurement Application for EXT

    U9082A LTE TDD measurement application for the EXT wireless communications test set

  • no image available Y9082B LTE TDD Measurement and Waveform Application for EXM 
    no image available

    Y9082B LTE TDD Measurement and Waveform Application for EXM

    Y9082B LTE TDD measurement and waveform application provides analysis of complex LTE TDD signals used in multi-format devices. Use with the EXM wireless.

  • no image available Y9080B LTE FDD Measurement and Waveform Application for EXM 
    no image available

    Y9080B LTE FDD Measurement and Waveform Application for EXM

    Y9080B LTE FDD measurement and waveform application provides analysis of complex LTE FDD signals used in multi-format devices. Use with the EXM wireless test.

  • no image available N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI 
    no image available

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    N9080C LTE/LTE-Advanced FDD measurement application provides a variety of one-touch transmitter measurements on X-Series signal analyzers with multi-touch user interface for LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE).

  • no image available N9082C LTE-Advanced TDD Measurement Application, Multi-touch UI 
    no image available

    N9082C LTE-Advanced TDD Measurement Application, Multi-touch UI

    N9082C LTE/LTE-Advanced TDD measurement application provides a variety of one-touch transmitter measurements on X-Series signal analyzers with multi-touch user interface for LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE).

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.