Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LVDS Conformance Test Application

Keysight Technologies’ Low-Voltage Differential Signaling (LVDS) user defined application (UDA) test software for Infiniium Series oscilloscopes will provide you with a preliminary fast and easy way to validate and debug your LVDS designs. The test application allows you to automatically execute common and generic test requirements and the results are then displayed in a flexible report format. In addition, the report provides a margin analysis that shows how closely your design passed or failed each test.

LVDS is an electrical digital signaling system that can run at very high speeds over inexpensive twisted-pair copper cables and transmits information as the difference between voltages on a pair of wires. The small amplitude of the signal and the tight electrical and magnetic field coupling between the two wires reduces the amount of radiated electromagnetic noise. The low common-mode voltage (the average of the voltages on the two wires) of about 1.25 V allows LVDS to be used with a wide range of integrated circuits with power supply voltages down to 2.5 V or lower.

Key Features:

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Requirements:

  • Infiniium 3.00 or higher software revision for Infiniium Series oscilloscopes
  • N5467A User Defined Application (Option 040 on new 90000 Series oscilloscope)
  • E2688A High-Speed SDA Software (Option 003 on new Infiniium Series oscilloscope or Option N5435A-003 for application server license)
  • N5400A EZJIT Plus Jitter Analysis Software (Option 004 on new Infiniium Series oscilloscope or Option N5435A-001 for application server license)

LVDS UDA Software Download

  • no image available Infiniium 9000 Series Oscilloscopes 
    no image available

    Infiniium 9000 Series Oscilloscopes

    600 MHz to 4 GHz digital storage and mixed signal oscilloscopes with the world's first scope-based protocol viewer, up to 1 Gpts memory, and the industry's largest screen

  • no image available Infiniium 90000A Series Oscilloscopes 
    no image available

    Infiniium 90000A Series Oscilloscopes

    2.5 GHz to 13 GHz high-performance real-time lab scopes with up to 1 Gpts deep memory, upgradeable bandwidth, and the industry's lowest noise floor. DSA models additionally include 50M memory, EZJIT+, and Serial Data Analysis software.

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.

  • N5467A Infiniium User-Defined Application N5467A User-Defined Application (UDA) 
    N5467A Infiniium User-Defined Application

    N5467A User-Defined Application (UDA)

    Fully customizable automated application for Infiniium oscilloscopes

  • N5467A Infiniium User-Defined Application N5467B Infiniium User-Defined Application (UDA) 
    N5467A Infiniium User-Defined Application

    N5467B Infiniium User-Defined Application (UDA)

    N5467B User defined application (UDA) is a fully customizable automated test application for your Infiniium oscilloscope. It provides full automation, including the ability to control other test and measurement devices.