Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive

The intelligent and connected car is no longer a futuristic concept, but an exciting reality. With increasing levels of electronics enabling sophisticated navigation, safety and infotainment features, the industry is witnessing one of the fastest convergence of automotive and energy technologies.

We see the parallel of Moore’s Law moving onboard the vehicle – only this time, besides transistors, we are talking 5G, 802.11ac WiFi, BroadR-Reach, MOST150, CAN, LIN, FlexRay and more. These technologies will drive innovations in vehicular safety and performance, with conscious efforts to economize energy usage and create a sustainable and environmentally friendly paradigm shift in powering automobiles.

From early R&D to manufacturing , our broad and powerful range of hardware and software, with dedicated people to help you succeed, will give you better automotive insights and help your innovations come to the market earlier.

51-71 of 71

Sort:
Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 2) - Application Note 
This application note is Part 2 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing ITX_COIL measurements during the power save state (beacons), including beacon.

Application Note 2015-11-06

Automotive Body and Safety Electronics Test - Solution Brochure 
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

Brochure 2015-11-05

PDF PDF 1.87 MB
N9038A MXE EMI Receiver - Brochure 
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2015-06-10

PDF PDF 1.61 MB
Testing Automotive Electronic Parking Brake Controls with the TS-8989 - Application Note 
This application note discusses the configuration of a typical Keysight TS-8989 PXI Functional Test System for testing automotive electronic parking brake controls.

Application Note 2015-05-11

Debug Automotive Designs Faster with CAN-dbc Symbolic Trigger and Decode - Application Note 
Learn about CAN-dbc symbolic triggering and how to improve debug of your automotive designs using an oscilloscope.

Application Note 2015-03-13

CAN FD Eye-Diagram Mask Testing - Application Note 
Eye-diagram mask testing is used in a broad range of today’s serial bus applications. Learn more about eye-diagram testing for higher speed buses such as the new CAN FD serial bus.

Application Note 2015-02-05

In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
Lithium/Polymer Battery Mapping-Express Test - Application Note 
Investigation of the the mechanical properties of a lithium rechargeable battery cathode by using both the classic XP CSM and the new DCM Express Test method.

Application Note 2014-12-16

PDF PDF 1.90 MB
Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

Application Note 2014-08-22

PDF PDF 6.84 MB
Achieving Accurate E-band Power Measurement with Keysight E8486A Waveguide Power Sensors 
E-band spectrum application has been gaining more application interests in the recent years. E8486A addresses the requirement for accurate RF power measurement in the mm-wave applications.

Application Note 2014-08-04

FlexRay Physical Layer Eye-diagram Mask Testing - Application Note 
Keysight provides seven different FlexRay mask files based on FlexRay physical layer standards/specifications for use with InfiniiVision 5000, 6000, and 7000 Series oscilloscopes (DSO or MSO)from Agilent.

Application Note 2014-08-01

Characterizing CAN Bus Arbitration - Application note 
This app note will explain the CAN non-destructive bit-wise arbitration process. The InfiniiVision 4000 and 6000 X-Series oscilloscopes show examples of triggering and decoding those messages.

Application Note 2014-04-28

PDF PDF 1.23 MB
New Investigations into Energy: Keysight Nanomeasurement Systems - Application Note 
The data presented demonstrates just a few of the ways in which the latest atomic force microscopy (AFM), nanoindentation, and field-emission scanning electron microscope can be utilized to enhance energy-related materials research.

Application Note 2014-04-24

PDF PDF 2.58 MB
Testing Automotive Fuse Boxes with i1000D SFP In-Circuit Test System - Application Note 
The i1000D small footprint in-circuit tester provides excellent test coverage for automotive fuse boxes, which contain vital connections to a vehicle's various electrical systems.

Application Note 2014-03-26

Testplan Development on CVI Labwindows with TS-5400 PXI Series - Application Note 
This application note provides set-up guidelines to start developing your testplan on CVI Labwindows using the Keysight U8972A TS-5400 PXI Series functional test system.

Application Note 2014-03-25

Debug Automotive Designs Faster with CAN-dbc Symbolic Trigger and Decode - Application Note 
Learn how to perform CAN symbolic-level triggering and decoding using a Keysight 9000 Series oscilloscope.

Application Note 2013-09-24

PDF PDF 1.79 MB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note 
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

Application Note 2013-04-18

PDF PDF 783 KB
TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview 
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

Technical Overview 2012-10-22

PDF PDF 458 KB
TS-8900 Automotive Electronics Functional Test System - Technical Overview 
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

Technical Overview 2012-10-22

In Situ Investigations of Corrosion Via SPM - Application Note 

Application Note 2007-07-05

PDF PDF 805 KB
Increase Automotive ECU Test Throughput (AN 1505) 

Application Note 2004-10-22

Previous 1 2 3