Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive

The intelligent and connected car is no longer a futuristic concept, but an exciting reality. With increasing levels of electronics enabling sophisticated navigation, safety and infotainment features, the industry is witnessing one of the fastest convergence of automotive and energy technologies.

We see the parallel of Moore’s Law moving onboard the vehicle – only this time, besides transistors, we are talking 5G, 802.11ac WiFi, BroadR-Reach, MOST150, CAN, LIN, FlexRay and more. These technologies will drive innovations in vehicular safety and performance, with conscious efforts to economize energy usage and create a sustainable and environmentally friendly paradigm shift in powering automobiles.

From early R&D to manufacturing , our broad and powerful range of hardware and software, with dedicated people to help you succeed, will give you better automotive insights and help your innovations come to the market earlier.

1-7 of 7

Sort:
5G Over-the-Air Performance Measurement and Evaluation Using FieldFox Handheld Analyzers  
This application note discusses the challenges RF engineers face when deploying 5G on mm-Wave and how the Fieldfox analyzer meets those challenges.

Application Note 2017-06-28

Automotive RF/MW System Verification and Troubleshooting Tests Using FieldFox Handheld Analyzers  
This application note discusses the RF and microwave systems in the 21st century car and the challenges to verify their operation and troubleshoot faulty issues.

Application Note 2017-06-21

[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device 
[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device

Brochure 2017-01-16

PDF PDF 432 KB
[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

Brochure 2016-12-28

PDF PDF 520 KB
U8903B High Performance Audio Analyzer – Data Sheet 
This data sheet details the key features, specifications and ordering information for the U8903B audio analyzer.

Data Sheet 2015-09-04

N9038A MXE EMI Receiver - Brochure 
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2015-06-10

PDF PDF 1.61 MB
Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

Application Note 2014-08-22

PDF PDF 6.84 MB