Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive

The intelligent and connected car is no longer a futuristic concept, but an exciting reality. With increasing levels of electronics enabling sophisticated navigation, safety and infotainment features, the industry is witnessing one of the fastest convergence of automotive and energy technologies.

We see the parallel of Moore’s Law moving onboard the vehicle – only this time, besides transistors, we are talking 5G, 802.11ac WiFi, BroadR-Reach, MOST150, CAN, LIN, FlexRay and more. These technologies will drive innovations in vehicular safety and performance, with conscious efforts to economize energy usage and create a sustainable and environmentally friendly paradigm shift in powering automobiles.

From early R&D to manufacturing , our broad and powerful range of hardware and software, with dedicated people to help you succeed, will give you better automotive insights and help your innovations come to the market earlier.

1-20 of 20

Sort:
W1908 Automotive Radar Library 
The W1908EP/ET SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

Data Sheet 2017-07-10

PDF PDF 3.58 MB
Oscilloscope Measurement Tools to Help Debug Automotive Serial Buses Faster - Application Note 
Keysight's InfiniiVision Series oscilloscopes offer some unique measurement capabilities for debugging and characterizing the physical layer of automotive serial buses.

Application Note 2017-04-10

Serial Bus Options for InfiniiVision X-Series Oscilloscopes - Data Sheet 
Keysight's InfiniiVision X-Series oscilloscopes offer optional serial bus triggering and protocol decoding solutions that give you tools to accelerate debug of your designs.

Data Sheet 2017-04-06

Triggering on and Decoding the PSI5 Sensor Serial Bus - Application Note 
Learn how to quickly test and debug the PSI5 automotive sensor bus by utilizing Keysight’s User-definable Manchester/NRZ Serial Trigger & Decode option on an InfiniiVision X-Series oscilloscope.

Application Note 2017-04-03

Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

Application Note 2017-03-28

Automotive Serial Bus Testing - Application Note 
This application note will show examples of characterizing the performance of various automotive serial buses using Keysight oscilloscopes and provide a summary of recommended probing solutions.

Application Note 2017-01-26

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
CAN Eye-Diagram Mask Testing - Application Note 
InfiniiVision X-Series scopes can trigger, decode, and perform eye-diagram mask test measurements on differential CAN bus signals, as well as perform analysis on other serial bus standards.

Application Note 2017-01-12

PDF PDF 3.90 MB
Using Oscilloscope Segmented Memory for Serial Bus Applications - Application Note 
Learn how to use an oscilloscope's segmented memory to capture a longer time span and more serial packets while still digitizing at a high sample rate.

Application Note 2017-01-10

[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

Brochure 2016-12-28

PDF PDF 520 KB
[ECU Testing] Immunity test realized easily 
This solution brief describes wats to automate your tests for OK or NG of ECU output signals under electromagnetic noise environment.

Brochure 2016-12-26

PDF PDF 375 KB
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

Article 2016-10-05

 
Decoding Automotive Key Fob Communication based on Manchester-encoded ASK Modulation  
Learn how to probe and capture key fob signals, hardware demodulate each burst/packet, and set up your scope to decode each transmitted message at data rates from 2 kbps to 5 Mbps.

Application Note 2016-04-03

Automotive Body and Safety Electronics Test - Solution Brochure 
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

Brochure 2015-11-05

PDF PDF 1.87 MB
Debug Automotive Designs Faster with CAN-dbc Symbolic Trigger and Decode - Application Note 
Learn about CAN-dbc symbolic triggering and how to improve debug of your automotive designs using an oscilloscope.

Application Note 2015-03-13

CAN FD Eye-Diagram Mask Testing - Application Note 
Eye-diagram mask testing is used in a broad range of today’s serial bus applications. Learn more about eye-diagram testing for higher speed buses such as the new CAN FD serial bus.

Application Note 2015-02-05

Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

Application Note 2014-08-22

PDF PDF 6.84 MB
FlexRay Physical Layer Eye-diagram Mask Testing - Application Note 
Keysight provides seven different FlexRay mask files based on FlexRay physical layer standards/specifications for use with InfiniiVision 5000, 6000, and 7000 Series oscilloscopes (DSO or MSO)from Agilent.

Application Note 2014-08-01

Characterizing CAN Bus Arbitration - Application note 
This app note will explain the CAN non-destructive bit-wise arbitration process. The InfiniiVision 4000 and 6000 X-Series oscilloscopes show examples of triggering and decoding those messages.

Application Note 2014-04-28

PDF PDF 1.23 MB
Debug Automotive Designs Faster with CAN-dbc Symbolic Trigger and Decode - Application Note 
Learn how to perform CAN symbolic-level triggering and decoding using a Keysight 9000 Series oscilloscope.

Application Note 2013-09-24

PDF PDF 1.79 MB