您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

多標準無線 (MSR) 測試和設計

隨著蜂巢網路持續向 3.9G 和 4G 邁進,基地台接收站 (BTS) 發射器也將全面地過渡到新的階段。 下一代基地台發射器和接收器將支援超寬頻、採用單一無線標準的多載波 (MC),以及單一發射器路徑中的多種格式。 多標準無線 (MSR) 基地台可同時傳輸單一裝置內不同的無線存取技術 (RAT)。 例如同時傳輸單個 MSR 基地台單元中的 GSM、W-CDMA、HSPA 和 LTE MC 信號。MSR 基地台能夠支援多種無線格式的能力,對於縮減基地台規模和降低成本而言十分重要。 因此,MSR 基地台預料將從廣泛部署的 2/3G 無線格式,順利而穩定的過渡到 3.9G (例如 LTE) 甚至是 4G (例如 LTE-Advanced) ) 技術。 MSR 開發人員面臨著所有常見的單載波系統設計問題,以及在同一單元中,不同信號之間不良交互作用所引起的大量潛在問題。 是德提供功能強大的 MSR 測試和設計解決方案,其中包括符合 3GPP 第 9 版標準的單鍵式嵌入量測應用軟體,和更靈活的未來產品,以便快速適應不斷演進的技術和標準。

清楚洞察、 信心滿滿。 加速開發新世代無線裝置。

觀看YouTube影片 

1-9 / 9

排序:
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-01-26

PDF PDF 7.71 MB
Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

應用手冊 2014-08-02

N9083A & W9083A Multi-Standard Radio (MSR) X-Series Measurement Application - Technical Overview 
An overview of the MSR (N/W9083A) X-Series measurement applications.

技術總覽 2014-04-28

免費下載最新的 Power of Wireless 應用說明 
深入了解無線通訊的威力 – 是德科技一應俱全的測試產品可協助您搶在競爭對手之前,將您的創新、高效能設計推出問市。

促銷資料 2014-04-11

 
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

基本展示 2012-02-18

 
Agilent Technologies Announces 42-Mbps DC-HSDPA IP Data Throughput Solution for the 8960 Wireless 
The Agilent E5515E delivers sustained, end-to-end IP data throughput at 42 Mbps, flexible and comprehensive RF measurements, and improved hardware capability for future requirements, making it easy and fast to stress wireless devices and verify their performance at full data rates.

新聞資料 2012-02-14

 
Agilent Technologies to Demonstrate Industry-First R&D and Manufacturing Test Solutions 
Agilent Technologies will demonstrate its industry-first communications test and measurement solutions for LTE-Advanced, LTE, HSPA+, dual-carrier HSDPA, MIMO, multi-standard radio and voice over LTE, along with 2G/3G solutions for R&D, manufacturing and deployment at the Mobile World Congress in Barcelona, Feb. 27- March 1.

新聞資料 2012-02-13

 
Agilent Technologies Introduces Innovative Multi-Measurement Signal Analyzer Capability for Wireless 
Agilent Technologies Inc. (NYSE:A) today announced that an innovative, new multi-measurement capability is being added to its 89600 VSA software, enabling simultaneous signal analysis of multiple carriers and signal formats for more efficient testing and deeper signal insight in wireless test.

新聞資料 2011-11-15

 
Agilent Technologies Introduces Industry's First 3GPP Release 9 Compliant MSR Signal 
Ideal for engineers manufacturing base stations and base-station components, the MSR measurement application enables one-button, standards-based testing per the RF requirements defined in the TR 37 series of the 3GPP Release 9 standard. It is the first and only 3GPP-compliant one-button measurement application on the market today to quickly and easily manufacture MSR base stations and base-station components.

新聞資料 2011-10-19