Here’s the page we think you wanted. See search results instead:


Contact an Expert

Multi Standard Radio (MSR) Test and Design

As cellular networks continue their migration to 3.9G and even 4G, base transceiver station (BTS) transmitters are being forced to transition into something new altogether. Next-generation base-station transmitters and receivers, will support wider bandwidths and include not only multiple carriers (MCs) of a single radio format, but also multiple formats in one transmitter path. Multi-Standard Radio (MSR) base station, can simultaneously transmit different radio access technologies (RATs) from a single unit. For example, GSM, W-CDMA, HSPA and LTE MCs can now be simultaneously transmitted from a single MSR base-station unit. The ability of the MSR base-station to support multiple formats in a cellular network is critical to driving down both base-station size and cost. Because of this, it is expected to enable a smooth and seamless migration from the widely deployed 2/3G radio formats toward 3.9G (e.g., LTE) and even 4G (e.g., LTE-Advanced) technologies. MSR developers face all the usual design problems of single-carrier systems, along with tremendous new potential for adverse interactions between dissimilar signals on single unit. Keysight provides powerful MSR test and design solutions including the single button embedded measurement application in accordance to 3GPP Rel.9 to more flexible and future-ready products to quickly adapt to evolving technique and standards.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-9 of 9

Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

Brochure 2016-06-22

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

Application Note 2014-08-02

N9083A & W9083A Multi-Standard Radio (MSR) X-Series Measurement Application - Technical Overview 
An overview of the MSR (N/W9083A) X-Series measurement applications.

Technical Overview 2014-04-28

Download Your Free Copies of the Latest Power of Wireless Application Notes 
Learn about the Power of Wireless – Keysight’s suite of test products that help you get your innovative, higher-performing designs to market before your competition.

Promotional Materials 2014-04-11

Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

Demo 2012-02-18

Agilent Technologies Announces 42-Mbps DC-HSDPA IP Data Throughput Solution for the 8960 Wireless 
The Agilent E5515E delivers sustained, end-to-end IP data throughput at 42 Mbps, flexible and comprehensive RF measurements, and improved hardware capability for future requirements, making it easy and fast to stress wireless devices and verify their performance at full data rates.

Press Materials 2012-02-14

Agilent Technologies to Demonstrate Industry-First R&D and Manufacturing Test Solutions 
Agilent Technologies will demonstrate its industry-first communications test and measurement solutions for LTE-Advanced, LTE, HSPA+, dual-carrier HSDPA, MIMO, multi-standard radio and voice over LTE, along with 2G/3G solutions for R&D, manufacturing and deployment at the Mobile World Congress in Barcelona, Feb. 27- March 1.

Press Materials 2012-02-13

Agilent Technologies Introduces Innovative Multi-Measurement Signal Analyzer Capability for Wireless 
Agilent Technologies Inc. (NYSE:A) today announced that an innovative, new multi-measurement capability is being added to its 89600 VSA software, enabling simultaneous signal analysis of multiple carriers and signal formats for more efficient testing and deeper signal insight in wireless test.

Press Materials 2011-11-15

Agilent Technologies Introduces Industry's First 3GPP Release 9 Compliant MSR Signal 
Ideal for engineers manufacturing base stations and base-station components, the MSR measurement application enables one-button, standards-based testing per the RF requirements defined in the TR 37 series of the 3GPP Release 9 standard. It is the first and only 3GPP-compliant one-button measurement application on the market today to quickly and easily manufacture MSR base stations and base-station components.

Press Materials 2011-10-19