Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Multi Standard Radio (MSR) Test and Design

As cellular networks continue their migration to 3.9G and even 4G, base transceiver station (BTS) transmitters are being forced to transition into something new altogether. Next-generation base-station transmitters and receivers, will support wider bandwidths and include not only multiple carriers (MCs) of a single radio format, but also multiple formats in one transmitter path. Multi-Standard Radio (MSR) base station, can simultaneously transmit different radio access technologies (RATs) from a single unit. For example, GSM, W-CDMA, HSPA and LTE MCs can now be simultaneously transmitted from a single MSR base-station unit. The ability of the MSR base-station to support multiple formats in a cellular network is critical to driving down both base-station size and cost. Because of this, it is expected to enable a smooth and seamless migration from the widely deployed 2/3G radio formats toward 3.9G (e.g., LTE) and even 4G (e.g., LTE-Advanced) technologies. MSR developers face all the usual design problems of single-carrier systems, along with tremendous new potential for adverse interactions between dissimilar signals on single unit. Keysight provides powerful MSR test and design solutions including the single button embedded measurement application in accordance to 3GPP Rel.9 to more flexible and future-ready products to quickly adapt to evolving technique and standards.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-20 of 20

Sort:
Realizing Efficiency Gains in Baseband-to-RF Testing of Remote Radio Heads Webcast 
Live broadcast January 25, 2017; 10am PT / 1pm ET

Webcast

 
Wireless Communications and Connectivity - Webcast Library 
Live and On-Demand Webcasts

Webcast

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

Webcast - recorded

 
Testing Wireless Power Transfer Designs Webcast 
Original broadcast May 11, 2016

Webcast - recorded

 
Wireless Site Survey, Spectrum Monitoring and Interference Analysis Webcast 
Original broadcast April 28, 2016

Webcast - recorded

 
A Flexible Testbed for 5G Waveform Generation and Analysis Webcast 
Original broadcast May 7, 2015

Webcast - recorded

 
Learn to Make Power Amplifier Tests Faster! 
Original broadcast March 6, 2014

Webcast - recorded

 
Characterization and Test Challenges for MMPAs with ET & DPD Webcast 
Original broadcast October 30, 2014

Webcast - recorded

 
Techniques for Analyzing Millimeter Wave Signals Using Harmonic Mixing Webcast 
Original broadcast July 17, 2014

Webcast - recorded

 
Primer: A Day in the Life of your Cell Phone 
Original broadcast July 24, 2014

Webcast - recorded

 
Developing Modular PXI and AXIe Tests for Measurement and Analysis Webcast 
Original broadcast June 12, 2014

Webcast - recorded

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - recorded

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - recorded

 
Multi-Signal, Multi-Format Analysis with the 89600 VSA 
Original broadcast Apr 25, 2012

Webcast - recorded

 
Multi-antenna Array Measurements Using Digitizers Webcast 
Original broadcast May 29, 2013

Webcast - recorded

 
Your LTE Devices Need to Pass Conformance Tests – Now What?  
Original broadcast May 23, 2013

Webcast - recorded

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

Webcast - recorded

 
MIMO Over the Air (OTA) Handset Performance and Testing Webcast 
Original broadcast June 27, 2013

Webcast - recorded

 
MSR Base Station Introduction and Measurement Challenges 
Original broadcast June 28, 2012

Webcast - recorded

 
8x8 MIMO and Carrier Aggregation Test Challenges for LTE Webcast 
Original broadcast April 25, 2013

Webcast - recorded