Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Passive Intermodulation (PIM) Measurement

Passive intermodulation (PIM) is a form of intermodulation distortion that occurs in passive components such as antennas, cables, connectors, or duplexers with two or more high-power input signals. PIM in the transmission path degrades quality of the wireless communication system.

PIM is becoming a critical parameter recently due to installation of new technologies in wireless communication industries such as higher RF transmission power, multiband operation with a shared common antenna, or wider bandwidth signals with higher probability of PIM in the receiver band.

To help you achieve higher-performance and low-cost test solution, Keysight has the solution that combines PIM and S-parameter measurements of passive components by using the vector network analyzer (VNA).

Ce contenu requiert un navigateur JavaScript et le logiciel Adobe Flash

Obtenez le logiciel Adobe Flash 

1-7 sur 7

Tri:
Power Meters and Power Sensors - Brochure 
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2017-08-11

PDF PDF 10.73 MB
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Présentation technique 2015-09-08

Innovative Passive Intermodulation (PIM) and S-parameter Measurement Solution with the ENA 
This application note introduces the solution that combines PIM and S-parameter measurements by using the vector network analyzer.

Notes d’application 2014-12-05

PDF PDF 690 KB
Single Connection Passive Intermodulation and S-Parameter Measurements - ACEWAVETECH 
Single Connection Passive Intermodulation and S-Parameter Measurements – ACEWAVETECH and Keysight

Brefs de solution 2014-08-04

 
Multiband Passive Intermodulation Testing 
Multiband Passive Intermodulation Testing from PTS and Keysight.

Brochure 2014-08-03

PDF PDF 1000 KB
ENA series network analyzer based PIM and S-parameter measurement solution - QFS 
This quick fact sheet introduces the key features of innovative solution with the ENA series that combines passive intermodulation (PIM) and S-parameter measurement capabilities.

Matériel de promotion 2012-05-25

PDF PDF 608 KB
U2000 Series USB Power Sensors - Flyer 
This is a 4-page flyer that highlights the key features and specifications of the U2000 Series USB power sensors.

Brochure 2008-07-16

PDF PDF 504 KB