Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

GNSS Simulator Testing and Design Solutions

Global Navigation Satellite Systems (GNSS) technology, which allows users to determine their location based on information from satellites, is migrating from dedicated navigation receivers to mobile phones and other consumer devices. As people come to depend more and more on location-based services and applications in devices such as smart phones, tablets, and sports watches, not to mention in-car navigation systems and tracking services, R&D engineers, OEM integrators, and GNSS receiver manufacturers face a critical need for reliable GNSS simulator tools, including design and simulation software and test equipment, such as a GPS signal generator, and GNSS simulator.

For R&D engineers who are designing or modeling GNSS receivers and systems, Keysight offers the SystemVue W1919EP GNSS Baseband Verification Library, which provides end-to-end system modeling and simulation including reference designs for GPS transmitters and receivers, as well as modulation sources for Galileo, GLONASS, and Beidou.

For testing GNSS receivers, Keysight offers several GNSS simulator solutions -- including a GPS simulator, GLONASS simulator, Galileo simulator, Compass/Beidou (Compass) simulator, SBAS simulator, and QZSS simulator. The most comprehensive solutions team our industry-leading instruments with the N7609B Signal Studio for GNSS simulator software to provide real-time GNSS simulation as well as waveform playback for single satellite or multi-satellite signals. Keysight's real-time solutions are capable of testing GNSS systems that include GPS, GLONASS, Beidou (Compass), Galileo, SBAS, and QZSS.

Keysight also offers real-time GPS simulators with more limited capability based on the E4438C ESG or E8267D PSG signal generators with the Option 409 GPS personality and Option 423 GPS scenario generator.

View GNSS Simulator Solutions

Explore YouTube Videos 

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • W1917 WLAN Baseband Verification Library W1919EP GNSS Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1919EP GNSS Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for global navigation satellite systems, to enable support for existing commercial wireless standards.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.