Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Base Transceiver Station Filter & Duplexer

In today’s high-speed mobile networks, base transceiver stations (BTS) use filters with steep skirts that reduce interference by aggressively rejecting out-of-band signals. Sophisticated BTS components such as combiners, duplexers and filter banks can reduce signal levels by more than 110 dB in the rejection band. For those that operate in the LTE band, frequency coverage must reach 3.8 GHz, and during final test it is also necessary to measure the second harmonic above the carrier.

The next-generation Keysight E5080A ENA Series Network Analyzer provides greater precision in filter adjustments, faster throughput and lower costs, and improved operator efficiency.

  • no image available E5080A Analisador de Redes da Série ENA 
    no image available

    E5080A Analisador de Redes da Série ENA

    The E5080A is the next-generation ENA Series Network Analyzer, 9 kHz to 9 GHz, providing best-in-class performance, with intuitive touch-based interface

  • no image available Analisadores de Rede 
    no image available

    Analisadores de Rede

    Visão geral: a família de analisadores de rede da Keysight inclui analisadores de rede de micro-ondas & RF (econômicos e de alto desempenho), analisador de rede vetorial e sistema analisador de rede.

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.