Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Handset Filter & Duplexer

Today’s mobile phones include multiple radios that enable multi-mode capabilities and support multi-band transmissions. As a result, those handsets utilize a variety of sophisticated filters and duplexers. To ensure dependable connections, filters must provide low insertion loss and more than 60 dB of noise blocking. Test frequencies reach up to 3.8 GHz for LTE and up to 5 GHz for Wi-Fi.

Characterization may be performed on-wafer, which requires fast, multi-device measurements, or during final test, which requires fast, detailed measurements. In both cases, inadequate measurement stability can affect yields and require frequent calibration operations.

The next-generation Keysight E5080A ENA Series network analyzer provides high quality testing and fast measurement speeds. The E5080A helps you reduce test times in high-volume production, enhance yields with lower trace noise and save time with fewer calibrations.

Keysight offers design, simulation and test capability for all of your component design and test needs.

  • no image available E5080A Analisador de Redes da Série ENA 
    no image available

    E5080A Analisador de Redes da Série ENA

    The E5080A is the next-generation ENA Series Network Analyzer, 9 kHz to 9 GHz, providing best-in-class performance, with intuitive touch-based interface

  • no image available Analisadores de Rede 
    no image available

    Analisadores de Rede

    Visão geral: a família de analisadores de rede da Keysight inclui analisadores de rede de micro-ondas & RF (econômicos e de alto desempenho), analisador de rede vetorial e sistema analisador de rede.

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.