Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Internet of Things (IoT)

The internet of things (IoT) will connect billions of services and devices anytime, anyplace with applications including smart homes, connected cars, wearable devices, healthcare and smart cities, as well as industrial applications including energy systems, agriculture, mining, and transportation. Its potential is unlimited- and this is where you come in with insights and ideas that explore and create the limitless potential of IoT technologies and devices.

No single technology can effectively address the wide range of applications, environments, and requirements that will make up the IoT, which presents you, the leading edge IoT and 5G designers and developers, with new design and measurement challenges.

Keysight’s RF and high speed digital technology hardware and software test solutions covering cellular, WLAN, Bluetooth® low energy, ZigBee, Z-Wave, NFC, RFID, battery drain and more are available today to help you face those challenges and lead the way. We also make our more than 75 years of test and measurement expertise and insights available to you in the form of application notes, webcasts, videos and more. Learn more at www.keysight.com/find/IoT-Insight.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Frost & Sullivan Names Keysight Technologies Global Test & Measurement for IoT Company of the Year for 2016

Frost & Sullivan Names Keysight Technologies Global Test & Measurement for IoT Company of the Year for 2016.

Explore YouTube Videos 

  • 33509B waveform generator T3111S NFC Conformance Test System 
    33509B waveform generator

    T3111S NFC Conformance Test System

    T3111S RIDER NFC Conformance Test System is the Keysight solution for NFC and RFID HF conformance testing of contactless devices. Similarly to other products in Keysight RIDER product family, it is a one box test system based on the T1141A.

  • no image available Spectrum Analyzers (Signal Analyzers) 
    no image available

    Spectrum Analyzers (Signal Analyzers)

    Microwave & RF spectrum analyzer (RF signal analyzer) products up to 325 GHz, bench top, handheld, modular and real-time. Measure frequency, amplitude accuracy, modulation for cellular, wireless connectivity, aerospace, digital video.

  • no image available Basic Spectrum Analyzers (BSA) 
    no image available

    Basic Spectrum Analyzers (BSA)

    Basic spectrum analyzers focus on general purpose spectrum analysis, addressing your primary frequency domain measurement needs.

  • no image available Signal Generators (Signal Sources) 
    no image available

    Signal Generators (Signal Sources)

    Keysight offers numerous baseband, RF, and microwave signal generator (signal source) products. From basic to advanced, baseband to 67 GHz, Keysight signal generators are capable of frequency extensions to 500 GHz with millimeter-wave source modules.

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 
    no image available

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    With raw hardware speed and the modular X-Series measurement applications, the M9391A PXI Vector Signal Analyzer delivers proven results—faster

  • no image available E7515A UXM Wireless Test Set 
    no image available

    E7515A UXM Wireless Test Set

    E7515A UXM is a highly-integrated signaling test set for functional and RF design validation in the 4.5G era and beyond, with capabilities to test the newest designs. UXM supports LTE-Advanced date rates up to 1 Gbps now.

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 
    no image available

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    The M9381A PXIe Vector Signal Generator provides quality and performance in the PXI form factor and accelerates throughput by delivering new levels of speed in signal generation.

  • no image available M9420A VXT PXIe Vector Transceiver 
    no image available

    M9420A VXT PXIe Vector Transceiver

    The M9420A VXT PXIe vector transceiver is purpose-built for rapid solution creation and faster throughput in manufacturing test of wireless components and IoT devices. It provides FPGA-accelerated measurements and deep software up to 160 MHz.

  • no image available M9421A VXT PXIe Vector Transceiver 
    no image available

    M9421A VXT PXIe Vector Transceiver

    The M9421A VXT PXIe vector transceiver is purpose-built for rapid solution creation and faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules. It provides FPGA-accelerated measurements and deep software up to 160 MHz.

  • no image available N9084C Short Range Communications Measurement Application, Multi-Touch UI 
    no image available

    N9084C Short Range Communications Measurement Application, Multi-Touch UI

    N9084C short range communications measurement application provides one-button RF conformance measurements for ZigBee (IEEE 802.15.4) and Z-Wave RF transmitters per R&D or manufacturing standards.

  • no image available N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI 
    no image available

    N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI

    N9077C WLAN measurement application provides IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax standard-based WLAN transmitter testers with one-button RF conformance measurements for R&D through manufacturing

  • no image available N9081C Bluetooth Measurement Application, Multi-Touch UI 
    no image available

    N9081C Bluetooth Measurement Application, Multi-Touch UI

    N9081C Bluetooth measurement application provides 1-button RF conformance measurements for Bluetooth RF transmitters R&D or manufacturing per Bluetooth Core Specifications (Basic Rate, EDR, Low Energy technologies).

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • N9064A VXA vector signal and WLAN modulation analysis measurement application image N9064A VXA Vector Signal Analysis Measurement Application 
    N9064A VXA vector signal and WLAN modulation analysis measurement application image

    N9064A VXA Vector Signal Analysis Measurement Application

    N9064A VXA vector signal analysis measurement application provides measurements, demodulation types and filters for comprehensive signal analysis.