您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

連網汽車

汽車成了無線和電子技術主要的創新領域,使得整體汽車產業面臨著一場無可抵擋的變革。安全、環境、保全和連接性等基本市場動力,也加速推動了新技術的應用。如此一來,原始設備製造商(OEM)、生產廠商乃至晶片供應商必須因應一個重大要求 — 確保產品的可靠性和品質。為了實現零死亡率(甚至是零安全事故)的最高目標、建設更環保的交通運輸系統,乃至於滿足消費者對無所不在連接性的需求,汽車產業必須持續演進並快速調整。由於汽車系統對安全性的要求極其嚴格,儘管不同廠商供應的裝置可以互換使用,但所有裝置都必須可靠地運作,因此想要實現高度或完全自動化的汽車,還需解決許多難題。

是德科技提供卓越的解決方案,可協助您在不斷變化的環境中,從容應對這些挑戰。

1-24 / 24

排序:
Decoding Automotive Key Fob Communication based on Manchester-encoded ASK Modulation - Application N 
Learn how to probe and capture key fob signals, hardware demodulate each burst/packet, and set up your scope to decode each transmitted message at data rates from 2 kbps to 5 Mbps.

應用手冊 2017-08-16

eCall/ERA-GLONASS Conformance Testing with Keysight E6950A - Application Note 
This application note discusses how designers can use the Keysight eCall test setup to emulate the various elements of a real eCall environment comprising GPS, automobile, cellular network and PSAP.

應用手冊 2017-04-12

Triggering on and Decoding the PSI5 Sensor Serial Bus - Application Note 
Learn how to quickly test and debug the PSI5 automotive sensor bus by utilizing Keysight’s User-definable Manchester/NRZ Serial Trigger & Decode option on an InfiniiVision X-Series oscilloscope.

應用手冊 2017-04-03

連網汽車技術測試解決方案 
克服設計、驗證和測試最新連網汽車技術的挑戰。

競爭產品比較 2017-03-16

 
CAN Eye-Diagram Mask Testing - Application Note 
InfiniiVision X-Series scopes can trigger, decode, and perform eye-diagram mask test measurements on differential CAN bus signals, as well as perform analysis on other serial bus standards.

應用手冊 2017-01-12

Functional Test Solution for Ultra-wideband Passive Entry Passive Start Automotive Security System 
This application note discusses the key tests that should be considered for ensuring quality functioning of typical ultra-wideand passive entry passive start (PEPS) automotive security lock systems.

型錄 2016-11-17

PDF PDF 1.05 MB
駕馭車聯網之無線系統複雜性的新策略 - 應用說明 
本文重點介紹部署複雜的汽車無線系統所帶來的種種開發挑戰,並探討汽車產業如何輕鬆採用行動產業所使用的測試方法,在早期開發階段進行測試,以便在問題還不太複雜時,快速且經濟有效地進行修正。

應用手冊 2016-11-09

Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

專文 2016-10-05

 
先進汽車電子設計與測試解決方案 
是德科技擁有超過 75 年的射頻、毫米波、無線以及高速數位設計與測試的經驗和專業技術,並有全球專屬技術專家團隊的支援,可在從早期研發到製造階段,提供最齊備且最強大的汽車設計和測試解決方案。

型錄 2016-09-06

PDF PDF 4.70 MB
創新的連網汽車測試解決方案 - 產品型錄 
連網汽車需要整合各式各樣的行動網路、WiFi 和衛星技術,以支援緊急和導航服務、交通流量管理,以及汽車關係,並提供車輛追蹤和車載娛樂等功能。

型錄 2016-08-11

PDF PDF 485 KB
SmartBench Bundles for Automotive Electronics R&D Labs - Brochure 
Discover the benefits of using standardized bench top instruments and configurations for your organization's automotive electronics R&D design test and measurement needs.

型錄 2016-08-01

PDF PDF 493 KB
Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 2) - Application Note 
This application note is Part 2 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing ITX_COIL measurements during the power save state (beacons), including beacon.

應用手冊 2015-11-06

Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 3) - Application Note 
Power and Efficiency Measurements. This application note is Part 3 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing power and efficiency measurements.

應用手冊 2015-11-06

Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 1) - Application Note 
This application note is Part 1 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing ITX_COIL measurements during the power transfer state (non-beacons).

應用手冊 2015-11-06

N9038A MXE EMI Receiver - Brochure 
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

型錄 2015-06-10

PDF PDF 1.61 MB
使用 CAN-dbc 字元觸發和解碼功能以便 - 應用指南 
本應用指南首先將展示在 CAN 差動匯流排上進行示波器十六進位觸發和解碼與 CAN-dbc 字元觸發和解 碼之間的區別。

應用手冊 2015-03-13

CAN FD Eye-Diagram Mask Testing - Application Note 
Eye-diagram mask testing is used in a broad range of today’s serial bus applications. Learn more about eye-diagram testing for higher speed buses such as the new CAN FD serial bus.

應用手冊 2015-02-05

示波器分段存儲功能在串列匯流排測試中的應用 - 應用指南 
如果您需要擷取的訊號是低工作周期的脈衝或多個突發訊號,並且訊號之間有較長的閒置時間,那麼配有分段記憶體的示波器可以有效地延長時間並提高以較高取樣率擷取的串列資料包數量。

應用手冊 2015-01-28

汽車串列匯流排測試 - 應用指南 
本應用指南將舉例說明各種汽車串列匯流排的性能。實例中使用了 Keysight InfiniiVision X 系列和 Infiniium S 系列示波器,並將介紹各自的優點。

應用手冊 2014-08-04

FlexRay Physical Layer Eye-diagram Mask Testing - Application Note 
Keysight provides seven different FlexRay mask files based on FlexRay physical layer standards/specifications for use with InfiniiVision 5000, 6000, and 7000 Series oscilloscopes (DSO or MSO)from Agilent.

應用手冊 2014-08-01

Characterizing CAN Bus Arbitration - Application note 
This app note will explain the CAN non-destructive bit-wise arbitration process. The InfiniiVision 4000 and 6000 X-Series oscilloscopes show examples of triggering and decoding those messages.

應用手冊 2014-04-28

PDF PDF 1.23 MB
利用示波器量測工具加速對車用電子串列匯流排進行除錯 - 應用說明 
Keysight InfiniiVision 系列示波器提供多項業界僅有的獨特量測功能,可針對車用串列匯流排的實體層進行除錯和特性分析。

應用手冊 2014-01-08

Debug Automotive Designs Faster with CAN-dbc Symbolic Trigger and Decode - Application Note 
Learn how to perform CAN symbolic-level triggering and decoding using a Keysight 9000 Series oscilloscope.

應用手冊 2013-09-24

PDF PDF 1.79 MB
Keysight InfiniiVision 3000 X系列示波器適用的串列匯流排應用軟體 
使用Keysight InfiniiVision 3000 X系列示波器更快速地驗證您的串列匯流排設計之信號完整度並進行除錯。

產品型錄 2011-01-03