Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive Radar

Automotive radar technology is evolving, from serving mostly in-vehicular functions like adaptive cruise control, and collision and safety warning systems to innovative technology for intelligent collision mitigation systems and vulnerable road user detection. Key automotive developers are also driving towards the adoption of higher frequency radar systems, which offer higher performance with greater reliability and accuracy. These can offer much higher spatial differentiation resolution between different objects, enhancing the vehicle’s ability to respond to potential dangers on the road. Globally, there is also a push towards standardizing usage of 77-79 GHz high resolution vehicular radars.

Keysight offers innovative leadership in the field of radar test technology – from analog and vector signal generators, spectrum analyzers, vector signal analyzers, to vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test applications.

  • no image available E8707A Radar Target Simulator 
    no image available

    E8707A Radar Target Simulator

    The Keysight E8707A radar target simulator for automotive radar test is designed for simulating targets for radar units in the 76 GHz to 77 GHz range. It is available with the full simulated 10-450 m, or with 2 fixed ranges.