Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Power Transfer

Wireless charging performance largely relies on power transfer efficiency between transmitter and receiver coils or resonators. Obtaining high power transfer efficiency between them is critical to ensure reliable wireless charging systems.

Keysight offers wireless power transfer analysis solutions enabling real-time power transfer efficiency measurements between transmitter and receiver coils/resonators. Our advanced 2D/3D simulation provides visualizations for dependency of load impedance, and network analysis data output can be used for further circuit modeling and simulation with the Keysight ADS simulator.

  • no image available E5063A-006 Wireless Power Transfer Analysis 
    no image available

    E5063A-006 Wireless Power Transfer Analysis

    The Keysight E5063A option 006 wireless power transfer analysis supports Wireless Power Transfer (WPT) efficiency measurements in real-time. 2D/3D analysis of power transfer efficiency over load impedance is also available.

  • no image available E5072A-006 Wireless Power Transfer Analysis 
    no image available

    E5072A-006 Wireless Power Transfer Analysis

    The Keysight E5072A option 006 wireless power transfer analysis supports Wireless Power Transfer (WPT) efficiency measurements in real-time. 2D/3D analysis of power transfer efficiency over load impedance is also available.

  • no image available E5061B-006 Wireless Power Transfer Analysis 
    no image available

    E5061B-006 Wireless Power Transfer Analysis

    The Keysight E5061B option 006 wireless power transfer analysis supports Wireless Power Transfer (WPT) efficiency measurements in real-time. 2D/3D analysis of power transfer efficiency over load impedance is also available.