Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Low Power Wide Area

Low Power Wide Area (LPWA)

Low power wide area (LPWA) technologies are designed for the Internet of Things (IoT) networking environment, particularly in industrial, civic, and commercial applications where many connected devices need to be supported with relatively low data traffic between them. LPWA technologies provide key features needed for IoT such as low power consumption, excellent coverage, and lower cost of devices, services deployment, and maintenance.

LPWA technologies can be classified by the kind of spectrum they use. Some operate using unlicensed spectrum (e.g., LoRaWAN, Sigfox or RPMA). For all of these, it is necessary to verify key RF indicators in the different bands. Keysight’s test solutions for these technologies are based on our signal analysis and signal generation tools.

For more information:

The 3GPP (3rd Generation Partnership Project) offers various technologies which use licensed spectrum, including the latest iterations of GSM and LTE as well as a new radio interface designed for IoT communications. In this case, the test regime is more similar to cellular technologies. As part of its Network Emulation Solutions portfolio and signal analysis and generation tools, Keysight offers support for NB-IoT and eMTC Cat-M1.

For more information:

  • 33509B waveform generator T4010S Conformance Test System 
    33509B waveform generator

    T4010S Conformance Test System

    T4010S is an integrated RF and RRM solution to help you with UEdesign and verification stages through to certification of the final product including operator’s acceptance test plans.

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E7515A UXM Wireless Test Set 
    no image available

    E7515A UXM Wireless Test Set

    E7515A UXM is a highly-integrated signaling test set for functional and RF design validation in the 4.5G era and beyond, with capabilities to test the newest designs. UXM supports LTE-Advanced date rates up to 1 Gbps now.

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 
    no image available

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    The M9381A PXIe Vector Signal Generator provides quality and performance in the PXI form factor and accelerates throughput by delivering new levels of speed in signal generation.

  • no image available N9081C Bluetooth Measurement Application, Multi-Touch UI 
    no image available

    N9081C Bluetooth Measurement Application, Multi-Touch UI

    N9081C Bluetooth measurement application provides 1-button RF conformance measurements for Bluetooth RF transmitters R&D or manufacturing per Bluetooth Core Specifications (Basic Rate, EDR, Low Energy technologies).

  • N6705B DC Power Analyzer N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 
    N6705B DC Power Analyzer

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • no image available Signal Generators (Signal Sources) 
    no image available

    Signal Generators (Signal Sources)

    Keysight offers numerous baseband, RF, and microwave signal generator (signal source) products. From basic to advanced, baseband to 67 GHz, Keysight signal generators are capable of frequency extensions to 500 GHz with millimeter-wave source modules.

  • no image available Device Current Waveform Analyzers 
    no image available

    Device Current Waveform Analyzers

    The CX3300 series of Device Current Waveform Analyzers precisely visualizes low-level current waveforms previously unmeasurable or undetectable.

  • no image available Anite Conformance Toolset 
    no image available

    Anite Conformance Toolset

    The easy-to-use conformance protocol test solution

  • no image available Spectrum Analyzers (Signal Analyzers) 
    no image available

    Spectrum Analyzers (Signal Analyzers)

    Microwave & RF spectrum analyzer (RF signal analyzer) products up to 325 GHz, bench top, handheld, modular and real-time. Measure frequency, amplitude accuracy, modulation for cellular, wireless connectivity, aerospace, digital video.