Here’s the page we think you wanted. See search results instead:


Discutez avec un expert


A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Explore YouTube Videos 

1-6 of 6

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Technical Overview 2013-06-21

MIMO RF Signal Analysis and Generation Test Systems and SW with V2895A MIMO Synchronization Unit 
The flexible MIMO RF signal analysis and generation systems/software allow for any MIMO configuration up to 8x8 for MIMO-ready vector signal generators/analyzers using the MIMO synchronization unit.

Technical Overview 2010-05-19

N6422C WiMAX™ Wireless Test Manager - Technical Overview 
Keysight's test manager software provides ready-to-use tests, test plans, test sequencing, and menu-selectable hardware support for quick and easy automation of device verification and pre-conformance test processes.

Technical Overview 2008-12-17

E8895 3GPP LTE Wireless Library 

Technical Overview 2007-07-23