您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

長期演進技術(LTE) - LTE 測試

本內容需使用具 JavaScript 啟用的瀏覽器或Adobe Flash Player 觀看

取得 Flash 

是德 LTE 設計與測試系列產品 – 更佳洞察力、 更大自信心

是德讓您能夠「深入透悉」您的 LTE 設計。 我們可協助您減少設計不確定性、快速而輕鬆地開發高效能LTE產品,並且立即找出問題的根源。

深入認識 LTE 技術LTE 技術總覽

想要定期收到LTE應用說明、光碟及其他資源嗎? 詳細資訊

想要尋找適合不同LTE開發階段使用的產品,請參閱下方的連結。 

觀看YouTube影片 

1-25 / 147

排序:
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

技術總覽 2016-10-07

Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-06-22

PDF PDF 7.93 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

型錄 2016-04-26

PDF PDF 11.37 MB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置設定指南 2015-09-27

PDF PDF 4.88 MB
Testing Voice Over LTE (VoLTE) Phones - Application Note 
This application note explains a solution for testing voice over LTE (VoLTE) phones that is well-suited for LTE mobile phone developers, test engineers, and test lab personnel.

應用手冊 2015-09-14

PDF PDF 4.46 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note 
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

應用手冊 2015-08-27

LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

型錄 2015-08-04

PDF PDF 2.88 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2015-07-10

M9381A PXIe Vector Signal Generator - Data Sheet 
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

產品型錄 2015-07-10

RF PA/FEM 特性分析與測試參考解決方案 – 型錄 
本型錄介紹 RF PA/FEM 特性分析與測試參考解決方案的軟體、硬體以及服務元件。

型錄 2015-06-09

PDF PDF 1.53 MB
LTE-Advanced 製造測試解決方案 - 應用說明 
本應用說明帶您進一步認識 LTE-Advanced 載波聚合的製造測試需求。

應用手冊 2015-06-09

Techniques for Precise Measurement Calibrations in the Field - Application Note 
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

應用手冊 2015-05-22

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新聞資料 2015-05-21

 
Techniques for Precise Cable and Antenna Measurements in the Field - Application Note 
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

應用手冊 2015-05-15

Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新聞資料 2015-05-06

 
N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview 
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

技術總覽 2015-04-04

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

配置設定指南 2015-03-31

PDF PDF 5.25 MB
Techniques for Precise Interference Measurements in the Field - Application Note 
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

應用手冊 2015-03-30

M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

型錄 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

型錄 2015-02-17

PDF PDF 731 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

新聞資料 2015-02-12

 
Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink  
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

新聞資料 2015-01-21

 
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM 
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

新聞資料 2014-11-18

 
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

應用手冊 2014-11-17

Keysight Technologies announces expanded TRX module and EXM wireless test set enhancements 
Keysight Technologies Announces Expanded TRX Module and EXM Wireless Test Set Enhancements

新聞資料 2014-10-01

 

1 2 3 4 5 6 下一頁