这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

HSPA 和 HSPA+

高速分组接入(HSPA)是一项重要的技术进步,可显著改善无线数据通信系统的能力,为支持完美的移动宽带业务、创造智能手机和平板电脑市场的空前繁荣奠定了基础。现在,HSPA 进一步增强为演进的高速分组接入(HSPA+),从而更加经济高效地提供更出色的总体无线体验,通过 3GPP 长期演进(LTE)计划升级现有的 UMTS 网络,改善无线通信能力。

面对所有这些增强,HSPA 和 HSPA+ 用户设备(UE)和基站设计与开发需要采用更复杂的无线技术,包括更高阶的调制(下行链路高达 64QAM;上行链路高达 16QAM)、聚合载波和 MIMO 天线。

是德提供完整的 HSPA 和 HSPA+ 设计与验证产品组合,这些产品适用于整个设计与验证过程,并且具有快速、精确、灵活和经济高效等特点。是德解决方案可帮助您快速将产品投放市场,同时保护您的盈亏底线。对于网络运营商来说,是德能够提供您所需要的功能,使您可以随时随地为每位客户提供高质量的服务。深入分析。增强信心。加快下一代无线技术的发展。

观看 YouTube 视频 

1-25 / 54

排序:
Keysight E6640A EXM 无线测试仪 
Keysight E6640A EXM 无线测试仪

手册 2016-01-27

PDF PDF 703 KB
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-01-26

PDF PDF 7.71 MB
Techniques for Precise Power Measurements in the Field - Application Note 
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

应用说明 2015-05-22

PDF PDF 2.25 MB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2015-04-17

N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

技术总览 2015-03-18

E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

技术总览 2014-12-17

8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

手册 2014-10-29

PDF PDF 383 KB
在现场执行精密电缆和天线测量的技巧 使用 FieldFox 手持式分析仪 
在现场执行精密电缆和天线测量的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-09-12

在现场执行精密干扰测量的技巧 使用 FieldFox 手持式分析仪 
在现场执行精密干扰测量的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-09-12

在外场执行精密测量校准的技巧 使用 FieldFox 手持式分析仪 
在外场执行精密测量校准的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-08-06

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

应用说明 2014-08-02

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

技术总览 2014-05-19

Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

手册 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

新闻资料 2014-02-13

 
PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview 
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

技术总览 2013-11-25

EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

应用说明 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

新闻资料 2012-08-01

 
Agilent Technologies Accelerates Early Wireless Design Verification with New Release of SystemVue 
Agilent will demonstrate SystemVue 2012.06 along with a range of solutions for everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at DAC2012 (Booth 313), June 3-7, in San Francisco. SystemVue 2012.06 will also be demonstrated at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr al, Canada. A range of premier partner solutions will be available on Agilent Avenue and throughout the event area.

新闻资料 2012-06-05

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新闻资料 2012-05-01

 
Agilent Technologies Enhances FieldFox RF Analyzers with Options for Measuring Time Domains and Chan 
Agilent will demonstrate its new FieldFox options, along with solutions that cover everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr�al, Canada. A range of premier partner solutions will also be available on Agilent Avenue and throughout the event area.

新闻资料 2012-05-01

 
High-Speed Data Throughput Test 
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

专访 2011-11-29

 
根据手持式频谱分析仪应用指南进行干扰测试 
This application note describes the techniques and procedures for interference testing in a wireless environment using the Keysight family of N934xC/N9340B handheld spectrum analyzers.

应用说明 2011-10-11

89601B/BN-B7U W-CDMA and HSPA+, 89600 VSA Software - Demo Guide 
This demonstration guide provides step by step instructions for evaluating and troubleshooting W-CDMA and HSPA+ signals using the 89600 VSA software.

基本演示 2011-03-30

PDF PDF 1.83 MB
Keysight 8960 无线通信测试仪 HSPA 应用程序 

手册 2011-02-09

PDF PDF 618 KB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure 
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

手册 2011-01-20

PDF PDF 957 KB

1 2 3 下一页