Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

W-CDMA Test

The expansion and upgrading of W-CDMA networks worldwide to support HSDPA and HSUPA (collectively HSPA) is a substantial investment by the network operators. Handset design and development needs to keep pace to ensure end-user customers upgrade their phones and buy and use the new network services that they support.

Keysight products help speed your time to market and to a return on your product development investment–whether you design components and subsystems, manufacture handsets or base station equipment, or manage the expansion or upgrading of a complete network. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explorer les vidéos YouTube 

1-25 sur 62

Tri:
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

Brochure 2016-01-26

PDF PDF 7.71 MB
W-CDMA Dynamic Power Analysis Using the 8960 - Application Note 
This document illustrates how to use the dynamic power analysis measurement in the Keysight 8960 test set to measure user equipment (UE) power sequences.

Notes d’application 2015-07-31

PDF PDF 379 KB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Matériel de promotion 2015-07-31

PDF PDF 1.42 MB
Techniques for Precise Measurement Calibrations in the Field - Application Note 
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Notes d’application 2015-05-22

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Dossier de presse 2015-05-21

 
Techniques for Precise Cable and Antenna Measurements in the Field - Application Note 
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

Notes d’application 2015-05-15

E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Guide de configuration 2015-04-17

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

Guide de configuration 2015-03-31

PDF PDF 5.25 MB
Techniques for Precise Interference Measurements in the Field - Application Note 
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

Notes d’application 2015-03-30

N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Présentation technique 2015-03-18

E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Présentation technique 2014-12-17

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Présentation technique 2014-09-24

Accelerate the Development of Wireless Device Tests with Automated Test Development and Support 
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

Brochure 2014-09-22

PDF PDF 699 KB
Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

Notes d’application 2014-08-02

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Présentation technique 2014-05-19

M9380A PXIe CW Source - Configuration Guide 
This configuration guide provides instructions to help you configure the M9380A PXIe CW Source and expand the system to meet your requirements. Product upgrades, related products and physical connection schematics are also featured.

Guide de configuration 2014-03-20

PDF PDF 3.23 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Dossier de presse 2014-02-13

 
PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview 
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

Présentation technique 2013-11-25

EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

Notes d’application 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

Dossier de presse 2012-08-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

Dossier de presse 2012-05-01

 
Agilent Technologies Enhances FieldFox RF Analyzers with Options for Measuring Time Domains and Chan 
Agilent will demonstrate its new FieldFox options, along with solutions that cover everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr�al, Canada. A range of premier partner solutions will also be available on Agilent Avenue and throughout the event area.

Dossier de presse 2012-05-01

 
Interference Testing with Handheld Spectrum Analyzers - Application Note 
This application note describes the techniques and procedures for interference testing in a wireless environment using the Keysight family of N934xC/N9340B handheld spectrum analyzers.

Notes d’application 2011-10-11

89601B/BN-B7U W-CDMA and HSPA+, 89600 VSA Software - Demo Guide 
This demonstration guide provides step by step instructions for evaluating and troubleshooting W-CDMA and HSPA+ signals using the 89600 VSA software.

Démonstration de base 2011-03-30

PDF PDF 1.83 MB

1 2 3 Page suivante