这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

无线连通性

全新视野,可以瞬间拥有。而您立即知道,自己从此与众不同。是德科技依托独有的硬件、软件和人员组合,帮助您开启全新的测量视野。我们的测试设备和设计软件传承 75 年以上测量技术领先优势,是您可以信赖的可靠助手。新兴和现有的无线技术一直在持续不断地发展创新,这給设计人员设计和测试各种构建互联世界的元器件、模块和设备带来了新挑战。作为全球领先的电子测试测量公司,是德科技将继续站在这一领域的最前沿,提供跨越整个技术生命周期 ― 从仿真、研发、设计验证、预兼容性测试、一致性测试、制造到网络部署及服务保证 ― 的全系列测试和设计解决方案。

我们知道如何确保您的设计符合最新标准。作为负责定义技术标准的无线标准组织中最积极的成员,我们一直最先提供符合标准的无线测试和设计工具,范围覆盖从蓝牙到 60 GHz 802.11ad 的所有技术。我们坚持面向未来的仪器设计理念,使您可以更容易地适应不断变化的技术,始终屹立在技术的最前沿。利用从当前的研究和开发阶段到未来的制造和部署阶段一脉相承的测量技术,您的投资可以发挥最大的价值。我们的设计与测试工程师和专家可以为您提供切实可行、卓有成效的建议和协助,极大增强您在全球各地的团队的技术实力。我们还经常发布有关物联网5G蜂窝通信MIMOWLAN 测试等方面的白皮书、应用指南和网上直播,即时为您提供最新的专业技术。

查看相关视频(优酷) 

26-50 / 418

排序:
Technology Refresh Services for X-Series Signal Analyzers - Flyer 
2-page flyer that explains and links to X-Series signal analyzer Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

促销资料 2016-04-12

PDF PDF 931 KB
Technology Refresh Services for V-Series, Z-Series Oscilloscopes - Flyer 
2-page flyer that explains and links to V-Series,Z-Series Oscilloscopes Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

促销资料 2016-04-12

PDF PDF 1.25 MB
Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface 
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

技术总览 2016-03-18

PDF PDF 166 KB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

产品资料 2016-03-08

802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

手册 2016-03-02

PDF PDF 4.91 MB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

应用说明 2016-01-28

Keysight E6640A EXM 无线测试仪 
Keysight E6640A EXM 无线测试仪

手册 2016-01-27

PDF PDF 703 KB
IoT wireless sensors and the problem of short battery life 
Electronic Product Design and Test, Dec 1, 2015 article

文章 2015-12-01

 
N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

产品资料 2015-11-12

Moving the World’s Technology Forward. Faster. - Brochure 
Believe you can change the world. Bill Hewlett, one of the original co-founders of what is now Keysight Technologies, first said these words. The same passion to make the world a better and safer place still drives us more than 75 years later.

手册 2015-11-01

PDF PDF 7.64 MB
Keysight Technologies' New VXT PXIe Vector Transceiver Delivers Faster Solution Creation 
Keysight announced the VXT PXIe vector transceiver, a fully calibrated instrument module that provides vector signal generation and analysis in four slots.

新闻资料 2015-10-01

 
A Cost-effective Way to Test Bluetooth® Modules on Smart Devices - Application Note 
This application note introduces the cost-effective Bluetooth test solution based on N9320B/N9322C BSA which offers an alternative solution for small to device manufacturers

应用说明 2015-09-28

使用 ENA 系列网络分析仪执行无线功率传输效率测试 
ENA 系列网络分析仪中的选件 006 无线功率传输分析软件能够实时进行无线功率传输效率测量。先进的 2D/3D 仿真特性可以显示负载阻抗的关系。

文章 2015-09-25

 
IEEE 802.11ah: Wi-Fi below 1 GHz 
EDN, August 17, 2015 article by Kevin Qian & Mingyan Wang explains the new IEEE 802.11ah technology for IoT and the test challenges.

文章 2015-08-17

 
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2015-07-10

Keysight Technologies Adds New Capabilities to EXM Wireless Test Set  
Keysight announces new WLAN 802.11ah and 802.11af capabilities for the EXM wireless test set.

新闻资料 2015-06-26

 
One Size Does NOT Fit All - Application Note 
This application note discusses the topic of “One Size Does NOT Fit All” and how test system configurations benefit from a choice of hardware form factors and software products.

应用说明 2015-06-08

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新闻资料 2015-05-21

 
Keysight Test System Achieves EMVCo Qualification in Mobile & Contactless Card Digital Protocol Test 

新闻资料 2015-04-21

 
N6155A & W6155A ISDB-T/Tmm X-Series Measurement Application - Technical Overview 
The ISDB-T/Tmm measurement application provides 1-button, standard-based power & modulation analysis capabilities for ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters.

技术总览 2015-04-17

PDF PDF 2.54 MB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2015-04-17

N6158A & W6158A CMMB X-Series Measurement Application - Technical Overview 
The CMMB measurement application provides 1-button, standards-based power and modulation analysis capabilities for modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

技术总览 2015-04-17

PDF PDF 2.22 MB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

技术总览 2015-04-16

灵活易用的2.4 GHz ZigBee测试方案 
这篇技术论文阐述了2.4 GHz O-QPSK ZigBee接收机和发射机的测试方法,提供了详细的测试步骤和配置方案。

应用说明 2015-04-15

N6153A & W6153A DVB-T/H with T2 X-Series Measurement Application - Technical Overview 
The N/W6153A measurement application provides 1-button, standards-based power and modulation analysis capabilities for DVB-T/H/T2 modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

技术总览 2015-04-04

PDF PDF 1.86 MB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页