検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

航空宇宙/防衛

ご覧になるためには、ブラウザのJavascriptを有効にしてください。また、Adobe Flash Player が必要です。

Flash ダウンロード 

重要な場所に集中可能

ミッションは進化しますが、常に変わらないことが1つあります。すなわち、危険な状況にいる人々を保護する必要性です。成功は、作業に果たす人とテクノロジーに依存します。テクノロジーが複雑化しているため、用意ができたことを確認する作業はますます困難になっています。

Keysightは、ミッションの成功をサポートします。Keysightの測定やテスト・プロセスにおける専門知識を活用することで、お客様に、現在のミッションの達成、次に起こるイベントへの対処といったより大きな課題に取り組む時間的な余裕が生まれます。Keysightがシステムの準備作業を支援することにより、リソースを最も重要な場所に集中することが可能になります。

測定ソリューション例をご覧ください。アクティブ・アンテナ・テスト,マルチエミッタ・テスト信号

絞込み

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 370

並べ替え
Calibration Refresh Assemblies - Solution Brochure 
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

ブローシャ 2017-03-29

PDF PDF 1.50 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術概要 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

カタログ 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

アプリケーション・ノート 2017-03-02

PDF PDF 6.17 MB
Assessing and Improving Radar System Performance - Application Note 
This application note provides insights into assessing and improving radar system performance, and is part 7 in a series of radar application notes.

アプリケーション・ノート 2017-02-27

PDF PDF 2.64 MB
The Real “Total Cost of Ownership” of Your Test Equipment 
This paper covers a TCO model for electronic T&M equipment and shows how operating costs can be critical drivers in reducing total cost of ownership beyond simply lowering acquisition (capital) costs.

アプリケーション・ノート 2017-02-22

Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

アプリケーション・ノート 2017-02-16

PDF PDF 2.48 MB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

技術概要 2017-02-08

PDF PDF 1.70 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

データシート 2017-01-25

PDF PDF 1008 KB
Surveying the Best Ways to Test Antennas and Antenna Arrays - Application Note 
This application note provides insights into testing antenna and antenna arrays, and is part 6 in a series of radar application notes.

アプリケーション・ノート 2017-01-09

PDF PDF 2.17 MB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

アプリケーション・ノート 2017-01-05

PDF PDF 3.52 MB
FPGA Implementation of a LUT-Based Input Processing - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

アプリケーション・ノート 2017-01-05

PDF PDF 4.28 MB
Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note 
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

アプリケーション・ノート 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技術概要 2016-11-15

PDF PDF 1.84 MB
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

ブローシャ 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

ブローシャ 2016-10-17

PDF PDF 414 KB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

データシート 2016-09-16

PDF PDF 192 KB
Infoline Asset Management - Flyer 
2-page flyer that explains Keysight Infoline Asset Management

ブローシャ 2016-09-14

PDF PDF 523 KB
Z2090B-033 Power and Data Bus Test System Technical Overview 
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

データシート 2016-08-31

PDF PDF 1.17 MB
新しいプロービングテクノロジーの採用により、広いダイナミックレンジの高感度電流測定を実現 
新しいプロービングテクノロジーの採用により、広いダイナミックレンジの高感度電流測定を実現します

アプリケーション・ノート 2016-08-03

Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure 
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

ブローシャ 2016-07-20

PDF PDF 2.02 MB
Keysight Technologies Propsimチャネルエミュレーションによる航空宇宙、衛星、航空機搭載無線システムのテスト 
将来にも対応するキーサイトの統合型テストソリューションによるクリティカルな通信システムの性能検証

ブローシャ 2016-07-20

PDF PDF 1.37 MB
Introducing SystemVue 2016 
See a live demo of SystemVue 2016. The new capabilities enable researchers and system architects working on platforms using beamforming algorithms for 5G, satellite, NewSpace, radar and EW applications, to reduce interference and power consumption, while increasing physical range.

デモ 2016-06-27

 
Phased array beamforming software design, test, and measurement kit introduced by Keysight 
Military & Aerospace Electronics article introduces the W1720EP phased array radar beamforming kit add-on software simulation personality for the SystemVue 2016.08 design and test and measurement environment.

記事 2016-06-13

 
Solving Mobile Radar Measurement Challenges 
This Microwave Journal article examines an alternative simulation method that allows for better cross-domain modeling in a single framework, to capture the complete effects of modern radar system performance.

記事 2016-06-13

 

1 2 3 4 5 6 7 8 9 10 ... 次へ