这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

控制与自动化

缩小范围

行业/技术

按内容类型

按产品类别

1-25 / 413

排序:
是德科技 BT2191A 自放电测量系统 
是德科技 BT2191A 自放电测量系统

产品资料 2017-06-15

Power Products Solutions - Selection Guide 
This selection guide will help you select the right DC power supply for your application (for example, basic power supply, specialized requirements or more complex requirements).

手册 2017-06-13

PDF PDF 2.94 MB
E5052B Signal Source Analyzer - Data Sheet 
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

产品资料 2017-06-12

PDF PDF 2.11 MB
5DX Windows 7 Controller Upgrade - Flyer 
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

手册 2017-06-09

PDF PDF 159 KB
是德科技提高手机及其它无线移动设备的电池续航时间 
是德科技提高手机及其它无线移动设备的电池续航时间

手册 2017-05-23

PDF PDF 2 MB
是德科技 PXI 和 AXIe 产品及解决方案 
是德科技 PXI 和 AXIe 产品及解决方案

产品目录 2017-05-23

PDF PDF 4 MB
Early Design Review or Boundary Scan in Enhancing Testability and Optimazation of Test Strategy 
With complexities of PCB design scaling and manufacturing processes adopting to environmentally friendly practices raise challenges in ensuring structural quality of PCBs.

文章 2017-05-08

PDF PDF 624 KB
是德科技经济高效的Sub 1 GHz 无线模块测试方法 
是德科技经济高效的Sub 1 GHz 无线模块测试方法

应用说明 2017-04-18

TestExec SL 8.1 - Data Sheet 
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

产品资料 2017-04-12

PDF PDF 1023 KB
Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

应用说明 2017-04-10

是德科技网络分析仪选型指南 
是德科技网络分析仪选型指南

选型指南 2017-04-07

Expanding IEEE Std 1149.1 Boundary-Scan Architecture Beyond Manufacturing Test of PCBA 
This paper will discuss the expanded use of boundary-scan testing beyond the typical manufacturing test to capture structural defects on a components/devices in a Printed Circuit Board Assembly (PCBA)

文章 2017-04-01

PDF PDF 860 KB
i3070 In-Circuit Test System Onsite Agreement - Data Sheet 
Keysight's system onsite agreement provides short term rental of the i3070 system, preconfigured according to the customer’s needs, together with the latest hardware and software.

产品资料 2017-03-22

PDF PDF 728 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

产品目录 2017-03-08

PDF PDF 5.84 MB
Accurate Current Waveform Measurements of Non Volatile Memory Devices using the CX3300 
This application describes CX3300 enabling you to easily and accurately visualize never before seen true transient current waveform of NVM materials and devices.

应用说明 2017-03-03

x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-03-02

PDF PDF 6.17 MB
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核 
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核

手册 2017-02-23

PDF PDF 504 KB
推动世界科技加速发展 
推动世界科技加速发展

手册 2017-02-16

PDF PDF 5 MB
Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-02-16

PDF PDF 2.48 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

应用说明 2017-02-13

是德科技医疗电子设备的电池寿命测试解决方案 
是德科技医疗电子设备的电池寿命测试解决方案

应用说明 2017-02-08

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

产品资料 2017-01-25

PDF PDF 1008 KB
FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note 
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

应用说明 2017-01-05

E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促销资料 2016-12-03

PDF PDF 1 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页