这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

航空航天与国防

此内容需要使用支持JavaScript的浏览器和Adobe Flash Player

获得Flash 

集中精力完成重要任务

航空航天与国防行业的任务正在不断发展和变化,但是有一点始终未变,那就是必须要保证那些从事危险工作的人员的人身安全。这项任务能否成功,取决于人员和技术如何适应变化,实现完美融合。随着系统技术日趋复杂,达到这一目标也变得越来越困难。

是德是您成功完成任务的保证。借助是德在测量科学和测试流程中的专业技术,您可以腾出更多时间来处理更重要的问题:执行当前任务并按计划转向未来任务。有是德保证您的系统就绪,您完全可以高枕无忧,从而集中精力完成更重要的任务。

有关是德在航空航天/国防领域的作用的更多信息,请下载免费手册 《是德在航空航天与国防领域的作用》。

查看测量解决方案实例有源天线测试多发射机环境测试信号

缩小范围

行业/技术

按内容类型

按产品类别

1-25 / 384

排序:
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

配置指南 2017-09-11

是德科技 PXI 和 AXIe 产品及解决方案 
是德科技 PXI 和 AXIe 产品及解决方案

产品目录 2017-09-01

PDF PDF 5 MB
Signal Generator Spectral Purity - Application Note 
This application note describes spectral purity and its components. The importance of high spectral purity is explained using industry applications.

应用说明 2017-08-30

PDF PDF 893 KB
x1149 Pin Constraints Feature - Technical Overview 
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

技术总览 2017-08-14

PDF PDF 1.10 MB
N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

产品资料 2017-06-01

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

应用说明 2017-04-21

是德科技测试设备真正的“总体拥有成本” 
是德科技测试设备真正的“总体拥有成本”

应用说明 2017-03-31

Calibration Refresh Assemblies - Solution Brochure 
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

手册 2017-03-29

PDF PDF 1.50 MB
航空航天与国防应用软件资源 
订购光盘并下载应用指南。

促销资料 2017-03-13

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-03-02

PDF PDF 6.17 MB
Assessing and Improving Radar System Performance - Application Note 
This application note provides insights into assessing and improving radar system performance, and is part 7 in a series of radar application notes.

应用说明 2017-02-27

是德科技 校准服务 助您满怀信心地执行测量并成功通过审核 
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核

手册 2017-02-23

PDF PDF 504 KB
Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-02-16

PDF PDF 2.48 MB
推动世界科技加速发展 
推动世界科技加速发展

手册 2017-02-16

PDF PDF 5 MB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

技术总览 2017-02-08

PDF PDF 1.70 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

产品资料 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

手册 2017-01-24

PDF PDF 2.54 MB
Surveying the Best Ways to Test Antennas and Antenna Arrays - Application Note 
This application note provides insights into testing antenna and antenna arrays, and is part 6 in a series of radar application notes.

应用说明 2017-01-09

FPGA Implementation of a LUT-Based Input Processing - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

应用说明 2017-01-05

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

应用说明 2017-01-05

Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note 
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

应用说明 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技术总览 2016-11-15

PDF PDF 1.84 MB
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

产品资料 2016-10-24

Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

手册 2016-10-13

PDF PDF 3.30 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页