您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

是德科技蜂巢式技術

是德科技是世界一流的量測大廠,提供全方位的設計、測試和管理解決方案,涵蓋最完整的蜂巢式技術測試範圍 — 從傳統的 1G 系統,到 HSPA 這類的 3G 系統,一直到 3GPP 長期演進技術 (LTE) 以及 1xEV-DO。是德產品可用於整體產品發展的各個階段,從先期設計與開發、到量產階段、一直到網路部署與服務保證。清楚洞察、信心滿滿。加速新世代無線網路技術的發展

 

#5G #LTE-Advanced(LTE-A)#長期演進技術(LTE)#Femtocell #波封信號追蹤功率放大器 #HSPA與HSPA+ #W-CDMA #TD-SCDMA測試 #GSM, GPRS, EGPRS及EDGE/Evo #1xEV-DO #cdma2000/CDMA #多標準無線(MSR)#GNSS/A-GNSS #TDMA
 

觀看YouTube影片 

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 477

排序:
Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

新聞資料 2017-08-19

 
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

技術總覽 2017-07-28

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

產品型錄 2017-07-17

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

產品型錄 2017-07-17

Massive MIMO: Answering Some Common Questions - White Paper 
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

應用手冊 2017-07-13

IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

基本展示 2017-06-21

 
W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

產品型錄 2017-06-07

N7608B Signal Studio 客製調變軟體 - You Tube 影片  
N7608B Signal Studio 客製調變軟體影片

基本展示 2017-05-31

 
用於 5G、航太與國防以及量子技術的新型 PXIe 儀器  
5G、航太與國防以及量子技術的新型

新聞資料 2017-05-31

 
最新的 5G 應用說明、白皮書,講義,等等 
是德科技無線設計與測試工具可協助您加速探索新技術,以便推動下一代 5G 通訊系統的發展。

應用手冊 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

基本展示 2017-05-22

 
5G Protocol R&D Toolset - Solution Brief 
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

解決方案簡介 2017-05-18

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

產品型錄 2017-04-24

Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

解決方案簡介 2017-04-20

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

技術總覽 2017-03-01

PDF PDF 2.34 MB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

技術總覽 2017-03-01

PDF PDF 1.80 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

應用手冊 2017-02-23

PDF PDF 386 KB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

應用手冊 2017-02-23

Optimize your wideband test solution 
download new application note: Optimize your wideband test solution

應用手冊 2017-02-21

 
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

技術總覽 2017-02-01

PDF PDF 3.59 MB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

應用手冊 2017-01-05

N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

技術總覽 2017-01-01

PDF PDF 2.05 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁