您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

無線連接

即刻獲得前所未有的量測洞察力。您知道,從此之後您將與眾不同。是德科技獨有的硬體、軟體和專業人員組合,可為您提供前所未有的量測洞察力。我們的測試設備和設計軟體傳承超過 75 年的量測技術領先優勢,是您可完全信賴的得力助手。新興和現有無線技術正持續演進並創新,使得設計工程師在設計和測試各種建構互連世界的元件、模組和裝置時,面臨了全新的挑戰。是德科技是全球領先的電子量測大廠,具有產業領導地位,可提供橫跨整個技術週期的全系列測試和設計解決方案,從模擬、研發、設計驗證、先期認證測試、相符性測試、製造,一直到網路部署及服務保證,全都涵蓋在內。

是德科技積極參與無線技術標準的制訂,因此我們知道如何確保您的設計符合最新標準。我們可最先提供符合標準的無線測試和設計工具,涵蓋從 Bluetooth 到 60 GHz 802.11ad 等所有技術。我們堅持以未來為導向的儀器設計理念,讓您能從容因應不斷變化的技術,始終屹立在技術發展前端。利用從當前的研究和開發階段到未來的製造和部署階段一脈相承的量測技術,您的投資可發揮最大價值。我們的設計與測試工程師和專家可為您提供切實可行、卓越有成的建議和協助,大幅增強您在全球各地團隊的技術實力。我們還經常發佈有關物聯網5G蜂巢式通信MIMOWLAN 測試等方面的白皮書、應用指南和網上直播,即時為您提供最新的專業技術。

觀看YouTube影片 

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 394

排序:
Help Accelerate Deployment of IoT Technology Using Qualcomm™ Technologies' LTE IoT Modems 
ice manufacturers can verify compliance to North American Carrier's Cat M1 Test Plan and optimize designs supporting NB-IoT standards

新聞資料 2017-06-22

 
Narrowband IoT (NB-IoT): Cellular Technology for the Hyperconnected IoT - Application Note 
This paper explains the underlying reasons why this technology is shaped as it is today and explore the challenges in adopting this new application and explains the new ways of securely roll out NB-IoT application quickly to market.

應用手冊 2017-06-20

PDF PDF 1.34 MB
N9030A PXA X-Series Signal Analyzer - Configuration Guide 
This configuration guide will help you determine which performance options, accessories, and services to include with your new PXA or to add as upgrades to an existing PXA.

配置設定指南 2017-06-14

N9020A MXA X-Series Signal Analyzer - Configuration Guide 
This configuration guide will help determine which performance options, measurement applications, accessories and services to include with a new MXA or to add as upgrades to an existing MXA.

配置設定指南 2017-06-14

Critical Test Parameters of NB-IoT, Test Challenges and Keysight Solution - Application Note 
This application note describes some of the most relevant features of NB-IoT, which make it a strong candidate among the different Low Power Wide Area Network (LPWAN) options through use of Internet of Things.

應用手冊 2017-06-05

PDF PDF 1.98 MB
Keysight Technologies to Help RDA Microelectronics Accelerate NB-IoT Chipset Tests 

新聞資料 2017-06-01

 
N9010A EXA X-Series Signal Analyzer - Configuration Guide 
This configuration guide will help determine which performance options, measurement applicatioins, accessories and services to include with a new EXA or to add as upgrades to an existing EXA.

配置設定指南 2017-05-16

N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview 
This document provides a technical overview of Signal Studio's performance optimized reference signals for WLAN 802.11a/b/g/n/ac/ah

技術總覽 2017-05-08

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

Keysight Technologies to Help China Telecom Accelerate NB-IoT Device Test 

新聞資料 2017-04-18

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
IoT – With Great Power Comes Great Challenges - Application Note 
This app note addresses the rising challenges for IoT device designers and developers at component, circuit and system levels. What are the tools and solutions available, and test considerations.

應用手冊 2017-03-01

信號分析量測基礎原理、雜訊底線、解析頻寬等最佳化 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2017-02-13

Addressing The Challenges Facing IoT Adoption - Article Reprint 
Addressing The Challenges Facing IoT Adoption - Article Reprint

專文 2017-01-23

PDF PDF 2.25 MB
Keysight wins Test and Measurement IoT Company of the Year Award for 2016  
Frost & Sullivan Recognizes Keysight Technologies as Global Test & Measurement for IoT Company of the Year 2016.

新聞資料 2017-01-13

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

應用手冊 2016-11-30

PDF PDF 3.25 MB
Spectrum Analysis Basics - Application Note 
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

應用手冊 2016-11-02

U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2016-10-24

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

型錄 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

型錄 2016-10-13

PDF PDF 3.30 MB
Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

型錄 2016-09-30

PDF PDF 6.71 MB
Onsite Calibration - Promo Flyer 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

型錄 2016-09-21

PDF PDF 351 KB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

產品型錄 2016-09-16

PDF PDF 192 KB
NB-IoT System Modeling: Simple Doesn’t Mean Easy - White Paper 
This paper presents a method for modeling and evaluating a new Narrowband Internet of Things (NB-IoT) system in a combined multi-domain simulation environment.

應用手冊 2016-08-12

1 2 3 4 5 6 7 8 9 10 ... 下一頁