这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数字设计和互连标准

数字标准的每次更新换代都会让您的前进道路变得更加崎岖。我们在开发新产品以及与您这样的工程师协作时,对此深有体会。是德科技高速数字测试解决方案系列在我们与业界专家长期合作的基础上,将先进的仪器与广泛的专业技术完美结合。通过分享我们的最新经验,我们可以帮助您预测挑战,加快创造卓越的产品。

是德科技为您开启测量新视野,助您实现最佳设计。

通过是德科技,了解有关数字设计与互连解决方案的更多信息。 
 

查看相关视频(优酷) 

缩小范围

行业/技术

按内容类型

按产品类别

1-25 / 430

排序:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

内部通讯 2017-09-01

 
End-to-End System-Level Simulations with Repeaters for PCIe® Gen4: A How-To Guide 
DesignCon 2017 - The paper describes how to quickly and effectively evaluate the end-to-end link performance of a PCI-Express Gen-4 link involving a Root Complex, a Repeater, and an End Point.

应用说明 2017-08-28

PDF PDF 1.44 MB
N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

产品资料 2017-08-23

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup 
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本演示 2017-08-17

 
Technical Experts Discuss, Demonstrate Latest EM Compatibility Techniques, SI Solutions at EMC 2017 
Keysight's electromagnetic (EM) and signal (SI) and power integrity (PI) experts will be available at the 2017 IEEE International Symposium on Electromagnetic Compatibility, Signal and Power Integrity (EMC 2017) to discuss a range of topics.

新闻资料 2017-08-02

 
Boundary Scan DFT Guidelines for Good Chain Integrity and Test Coverage - Application Note 
This application note provides some key guidelines to enable good design for testability using boundary scan.

应用说明 2017-07-31

PDF PDF 1.38 MB
U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet 
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

产品资料 2017-07-13

Time & Frequency Domain Simulation-to-Measurement Techniques by Mike Resso 
This presentation discusses a step-by-step process that signal integrity engineers can follow to ensure their success in designing with USB Type-C devices.

基本演示 2017-06-18

 
Sierra Circuits Interviews Heidi Barnes at DesignCon 
During DesignCon 2017, Sierra Circuits interviewed Heidi Barnes, Senior Applications Engineer at Keysight Technologies and recipient of the DesignCon Engineer of the Year Award.

基本演示 2017-06-07

 
S-parameters: Signal Integrity Analysis in the Blink of an Eye 
This article discusses new concepts for serial link design and analysis as applied to physical layer test and measurement techniques. Novel test fixtures and signal integrity software tools will be discussed in real world applications in the form of design case studies.

文章 2017-05-30

 
Power Integrity Ecosystem by Heidi Barnes from Keysight  
This Power Integrity overview provides an understanding of power integrity, why it is important, how to design for it, and it teaches techniques for high-fidelity simulation, analysis and measurement.

基本演示 2017-05-29

 
The Melting Trace Paradox 
Unlike other famous paradoxes such as the Zeno’s paradox, where Achilles and the Tortoise are involved, the melting trace paradox is one with a segment of copper trace and a current source.

文章 2017-05-24

 
N5990A Test Automation Software Platform - Data Sheet 
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

产品资料 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies 
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

手册 2017-05-03

 
Keysight Technologies to Present a Vision for 5G Evolution at WAMICON 2017  
Keysight experts will be at WAMICON 2017, an annual IEEE Wireless and Microwave Conference, to discuss everything from circuit-level modeling to system verification for general RF, microwave, millimeter wave for 4G, emerging 5G communications, and aerospace & defense.

新闻资料 2017-04-10

 
How to Design for Power Integrity: DC-DC Converter Modeling and Simulation 
This video describes how to create an accurate DC-DC Converter measurement based model (MBM) from just a few simple measurements.

视频演示 2017-04-07

 
Download the 2017 Lightwave Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

产品目录 2017-03-31

 
W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library  
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

产品资料 2017-03-21

Ensuring High Signal Quality in PCIe Gen3 Channels 
This Signal Integrity Journal article written by Keysight engineer, Anil Kumar Pandey includes the challenges of maintaining transmission channel signal quality in today's PCIe Gen3 Channels.

文章 2017-03-14

 
是德科技轻松测试通过 Type-C™ 运作的 USB 电力传输(PD)系统 
是德科技轻松测试通过 Type-C™ 运作的 USB 电力传输(PD)系统

应用说明 2017-03-10

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
Accurate Statistical-Based DDR4 Margin Estimation Using SSN Induced Jitter Model 
This paper proposes a methodology, that improves the accuracy of DDR4 statistical simulation, by using the mask correction factor.

期刊 2017-03-04

 
Method of Implementation (MOI) for USB Type-C Cable Assembly Low Speed Compliance Test 
Keysight Method of Implementation (MOI) for USB Type-C to Type-C Cable Assembly Low Speed Compliance Test Using Keysight M937xA PXIe Multiport VNA

应用说明 2017-02-24

PDF PDF 2.91 MB
Method of Implementation (MOI) for USB Type-C Cable/Adapter Assembly High Speed Compliance Test 
Keysight Method of Implementation (MOI) for USB Type-C to Type-C Cable, Type-C to Legacy Cable, Type-C to Legacy Adapter Assembly High Speed Compliance Test Using Keysight M937xA PXIe Multiport VNA

应用说明 2017-02-24

PDF PDF 4.66 MB
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核 
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核

手册 2017-02-23

PDF PDF 504 KB

1 2 3 4 5 6 7 8 9 10 ... 下一页