Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Digital Design & Interconnect Standards

Este conteúdo requer um navegador com JavaScrip habilitado e o Adobe Flash Player

Adquira o Flash Player 

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - achieve your best design

Achieve signal integrity in high-speed design with these useful tools, demos, videos and more

Explore os vídeos do YouTube 

Refine the List

Mercado/Tecnologia

By Type of Content

Categoria de Produto

1-25 de 423

Sort:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Publicação 2017-10-01

 
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet 
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

Folha de Dados 2017-09-29

PDF PDF 1.89 MB
N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet 
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

Folha de Dados 2017-09-27

U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

Folha de Dados 2017-09-27

PDF PDF 2.65 MB
N7018A Type-C Test Controller - Data Sheet 
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

Folha de Dados 2017-09-27

PDF PDF 1.46 MB
M8085A MIPI Receiver Test Solutions - Data Sheet 
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

Folha de Dados 2017-09-20

PDF PDF 1.61 MB
End-to-End System-Level Simulations with Repeaters for PCIe® Gen4: A How-To Guide 
DesignCon 2017 - The paper describes how to quickly and effectively evaluate the end-to-end link performance of a PCI-Express Gen-4 link involving a Root Complex, a Repeater, and an End Point.

Nota de aplicação 2017-08-28

PDF PDF 1.44 MB
Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Guia de seleção 2017-08-24

N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Folha de Dados 2017-08-23

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup 
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demonstração 2017-08-17

 
Technical Experts Discuss, Demonstrate Latest EM Compatibility Techniques, SI Solutions at EMC 2017 
Keysight's electromagnetic (EM) and signal (SI) and power integrity (PI) experts will be available at the 2017 IEEE International Symposium on Electromagnetic Compatibility, Signal and Power Integrity (EMC 2017) to discuss a range of topics.

Materiais para imprensa 2017-08-02

 
Boundary Scan DFT Guidelines for Good Chain Integrity and Test Coverage - Application Note 
This application note provides some key guidelines to enable good design for testability using boundary scan.

Nota de aplicação 2017-07-31

PDF PDF 1.38 MB
Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Folha de Dados 2017-07-17

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet 
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

Folha de Dados 2017-07-13

Time & Frequency Domain Simulation-to-Measurement Techniques by Mike Resso 
This presentation discusses a step-by-step process that signal integrity engineers can follow to ensure their success in designing with USB Type-C devices.

Demonstração 2017-06-18

 
Sierra Circuits Interviews Heidi Barnes at DesignCon 
During DesignCon 2017, Sierra Circuits interviewed Heidi Barnes, Senior Applications Engineer at Keysight Technologies and recipient of the DesignCon Engineer of the Year Award.

Demonstração 2017-06-07

 
S-parameters: Signal Integrity Analysis in the Blink of an Eye 
This article discusses new concepts for serial link design and analysis as applied to physical layer test and measurement techniques. Novel test fixtures and signal integrity software tools will be discussed in real world applications in the form of design case studies.

Artigo 2017-05-30

 
Power Integrity Ecosystem by Heidi Barnes from Keysight  
This Power Integrity overview provides an understanding of power integrity, why it is important, how to design for it, and it teaches techniques for high-fidelity simulation, analysis and measurement.

Demonstração 2017-05-29

 
The Melting Trace Paradox 
Unlike other famous paradoxes such as the Zeno’s paradox, where Achilles and the Tortoise are involved, the melting trace paradox is one with a segment of copper trace and a current source.

Artigo 2017-05-24

 
N5990A Test Automation Software Platform - Data Sheet 
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies 
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochura 2017-05-03

 
Keysight Technologies to Present a Vision for 5G Evolution at WAMICON 2017  
Keysight experts will be at WAMICON 2017, an annual IEEE Wireless and Microwave Conference, to discuss everything from circuit-level modeling to system verification for general RF, microwave, millimeter wave for 4G, emerging 5G communications, and aerospace & defense.

Materiais para imprensa 2017-04-10

 
How to Design for Power Integrity: DC-DC Converter Modeling and Simulation 
This video describes how to create an accurate DC-DC Converter measurement based model (MBM) from just a few simple measurements.

Vídeo Instrucional 2017-04-07

 
Download the 2017 Lightwave Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catálogo 2017-03-31

 
W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library  
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Folha de Dados 2017-03-21

1 2 3 4 5 6 7 8 9 10 ... Avançar