Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

PCIe 4.0 at 16 GT/s doubles data rates again, requiring extensive testing and validation to enable speed, while maintaining backward compatibility with earlier generations.

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.


Keysight RF and Digital Learning Center - A commitment to learning with industry experts

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

1 of 1

Sort:
How can I generate de-emphasized signals like they are used e.g. for PCI-Express signalling?  
Click above for the answer

FAQ 2010-04-12