이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

상세 분류

산업/기술

분야별 검색결과

제품 카테고리별

1-25 / 711

정렬방식:
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

기술 개요 2017-03-10

PDF PDF 634 KB
New Modelithics COMPLETE Library Release v17.0 for ADS Represents over 15,000 Components 
Modelithics announces the latest release of the Modelithics COMPLETE Library version 17.0 for use with Advanced Design System (ADS) simulation software.

보도자료 2017-02-15

 
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

어플리케이션 노트 2017-02-13

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

데이터시트 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

브로셔 2017-01-24

PDF PDF 2.54 MB
M9421A VXT PXIe Vector Signal Transceiver - Data Sheet 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

데이터시트 2017-01-18

PDF PDF 1.91 MB
Keysight 5G Trial System Design and Validation Solution Demo 
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

기본 데모 2016-12-19

 
키사이트 Genesys로 간편해진 합성  
키사이트 Genesys로 간편해진 합성 짧은 자습서 동영상으로 다양한 토폴로지와 여러 다양한 RF 회로를 빠르게 설계하는 방법을 알아보십시오. 이 단계별 자습서는 자동 RF 회로 및 시스템 합성 툴을 이용해 몇 시간씩 걸리던 일상적인 설계 작업을 몇 분 내에 완료할 수 있도록 해주는 단계들을 차례차례 설명합니다.

기본 데모 2016-12-01

 
Keysight to Demonstrate Latest 5G, 802.11ad Design and Test Solutions at IEEE Globecom 2016 
Keysight announces it will demonstrate a wide range of first-to-market design, test and characterization solutions at IEEE Globecom 2016, Washington D.C., Dec. 4 – 7.

보도자료 2016-11-29

 
Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules 
Microwave Product Digest (MPD) featured article on "Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules Using an Integrated Design Flow", written by Keefe Bohanan, Applications Engineer District Manager for Keysight EEsof EDA.

기사 2016-11-29

PDF PDF 3.90 MB
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

기사 2016-11-28

 
Keysight Technologies, ASELSAN Sign 5G R&D Strategic Partnership Memorandum of Understanding 
Keysight and ASELSAN Elektronik Sanayi ve Ticaret A.Ş., Turkey, announce the signing of a memorandum of understanding (MOU) to establish a strategic partnership on research and development of 5G communication technologies.

보도자료 2016-11-15

 
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

데이터시트 2016-10-24

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

브로셔 2016-10-20

PDF PDF 174 KB
Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS 
Keysight’s ADS harmonic balance was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna to a voltage high enough to overcome the Schottky diode junction voltage.

사례연구 2016-10-19

PDF PDF 639 KB
Transform 5G Concepts into “This Changes Everything” Reality  
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

기본 데모 2016-10-19

 
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

브로셔 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

브로셔 2016-10-13

PDF PDF 3.30 MB
Using DSP and RF circuit co-design to reduce risk and cost 
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

기사 2016-10-11

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

기본 데모 2016-10-11

 
Keysight Technologies to Showcase 5G Test Solutions at NGMN Industry Conference & Exhibition 2016 
Keysight announces it will demonstrate its leading-edge 5G solutions at Next Generation Mobile Networks (NGMN) Industry Conference & Exhibition, Steigenberger Airport Hotel, Frankfurt, Germany, Oct. 12-13.

보도자료 2016-10-10

 
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

기사 2016-10-05

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

기본 데모 2016-09-30

 
Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

선택 가이드 2016-09-26

구현을 위해 맞춤형 RF, MW 및 아날로그 필터를 합성하는 Genesys S/Filter 소프트웨어(영어) 
이 백서는 맞춤형 필터 응답을 구현하는 데 사용되는 키사이트 Genesys S/Filter 설계 소프트웨어의 직접 필터 합성 기능에 대해 설명합니다.

어플리케이션 노트 2016-09-23

1 2 3 4 5 6 7 8 9 10 ... 다음