您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

RF 與微波

26-42 / 42

排序:
Keysight EEsof EDA Software and Modular Solutions for Universities 
Keysight works in collaboration with universities to provide tools that enable education and research for the engineers of tomorrow. The brochure outlines available programs, software and hardware.

型錄 2014-08-03

PDF PDF 1.44 MB
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

型錄 2014-08-01

PDF PDF 8.68 MB
Top 5 Reasons Why FieldFox is the Ideal RF and Microwave Teaching Tool - Flyer 
This 2-page flyer higlhights the top five reasons FieldFox is an ideal RF and microwave teaching tool.

型錄 2014-01-09

PDF PDF 1.38 MB
Keysight EEsof EDA EMPro 
This brochure covers the Electromagnetic Professional (EMPro), which is a 3D EM modeling and simulation environment for analyzing the 3D electromagnetic effects of high-speed and RF/microwave components.

型錄 2013-08-22

PDF PDF 991 KB
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

型錄 2013-07-30

PDF PDF 155 KB
透過整合式設計與測試解決方案加速完成驗證 - 型錄 
是德的射頻開發流程(RF Workflow)環境可協助您全面模擬、量測與分析通訊元件和系統,以便儘快開發出新產品,搶佔市場先機。此型錄將為您展示一些範例。

型錄 2013-07-04

PDF PDF 8.75 MB
免費下載最新的 Power of X 應用說明 
深入瞭解 X 功能 (Power of X) – 是德最新的一套測試產品,可協助您搶在競爭對手之前,在市場上推出創新的高效能設計。

促銷資料 2012-09-07

 
ENA series network analyzer based PIM and S-parameter measurement solution - QFS 
This quick fact sheet introduces the key features of innovative solution with the ENA series that combines passive intermodulation (PIM) and S-parameter measurement capabilities.

促銷資料 2012-05-25

PDF PDF 608 KB
Real-Time Printed Circuit Board EMC Measurement 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Printed Circuit Board EMC Measurement

型錄 2012-01-17

PDF PDF 1.16 MB
Real-Time Near-Field Measurement of Antenna Characteristics 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Antenna Measurements

型錄 2012-01-13

PDF PDF 1005 KB
Real-Time Near-Field Cell Phone Antenna Measurements 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Near-Field Cell Phone Antenna Measurements.

型錄 2012-01-10

PDF PDF 1.09 MB
Solutions for EMC Test 
Co-branded Solutions Partner brochure with ETS-Lindgren on EMC test

型錄 2011-10-07

PDF PDF 4.14 MB
Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

型錄 2011-09-20

PDF PDF 1.44 MB
透過是德科技提供的實用資源,快速吸收LTE-Advanced技術新知 
請填寫下表以便下載重要的 4G LTE-Advanced 應用說明、展示影片,以及更多實用資訊。

促銷資料 2011-03-17

 
U2000 Series USB Power Sensors - Flyer 
This is a 4-page flyer that highlights the key features and specifications of the U2000 Series USB power sensors.

型錄 2008-07-16

PDF PDF 504 KB
Momentum GX Electromagnetic Simulation for Genesys 

型錄 2007-09-18

PDF PDF 233 KB
Keysight Technologies and Communications: Six Decades of Measurement Contributions 
The attached 36 page Booklet is an illustrated history of test and measurement innovations for communication applications, and documents Keysight's 60 years of these contributions. Keysight Technologies has been making measurement contributions to the communications industry ever since Dave Packard...

型錄 2000-08-01

PDF PDF 1.73 MB

上一個 1 2