Contact an Expert

Avionics, Guidance, Navigation & GPS

Every day around the world, commercial travelers and military personnel depend on the accuracy and reliability of avionics, guidance, navigation and GPS systems. Whether you´re testing to achieve regulatory certification or meet demanding system specifications, solutions from Keysight enable extensive testing of the systems that ensure safe, successful journeys.

Explore YouTube Videos 

1-21 of 21

Sort:
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

Press Materials 2015-02-11

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.34 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2015-01-17

New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

Press Materials 2015-01-07

 
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Configuration Guide 2014-08-04

PDF PDF 3.04 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2014-02-20

PDF PDF 595 KB
Noise Figure Selection Guide 
This selection guide, which includes a brief noise figure primer and our current product lineup, and is designed to help you find the best solution for your application.

Selection Guide 2014-02-14

Phase Noise Measurement Solutions - Selection Guide 
This selection guide will discuss and compare Keysight's most common phase noise measurement techniques -- direct spectrum, phase detector, two-channel cross correlation, including selection tips.

Selection Guide 2013-07-31

PDF PDF 5.43 MB
New Geolocation Methods Using RF Sensor Networks 
.

Press Materials 2011-02-22

 
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Technical Overview 2010-03-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note  
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Application Note 2010-03-04

Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note  
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

Application Note 2009-11-24

Techniques and Trends in Signal Monitoring, Frequency Management and Geolocation of Wireless 
This application note reviews various issues, techniques and associated equipment required for signal monitoring and frequency management of RF spectrum in the VHF/UHF frequency range.

Application Note 2009-04-27

New Noise Technology and Its Application - Application Note 
New Noise Technology and Its Application

Application Note 2008-09-12

PDF PDF 641 KB
Solutions for Aerospace Avionics Testing 
How to optimize test systems using LXI technology.

Case Study 2008-04-15

PDF PDF 664 KB
Simplify your Avionics testing with a 400 Hz single phase power source that includes a built-in 26 V 
Learn how the Keysight 6812B-026, designed for the avionics industry, can easily generate a stable 26 V reference signal.

Application Note 2005-12-16

PDF PDF 153 KB
Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers 
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

Application Note 2005-12-15

PDF PDF 70 KB
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study 
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

Case Study 2001-05-15

 
Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2) 
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

Application Note 2000-09-01

PDF PDF 755 KB
Airframe Testing (AN 1270-8) 
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB
Jet Engine Testing (AN 1270-10) 
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

Application Note 1995-06-01

PDF PDF 43 KB