이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

무선 단말 통신

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. So as you take cellular forward, Keysight clears the way.

유튜브 동영상 보기 

상세 분류

상세분류 제거

분야별 검색결과

제품 카테고리별

1-25 / 3283

정렬방식:
N8888A Infiniium Protocol Decode Software Bundle - Data Sheet 
Get 33 popular protocols for less with this software application bundle for Infiniium real-time oscilloscopes.

데이터시트 2017-08-14

PDF PDF 1.60 MB
x1149 Pin Constraints Feature - Technical Overview 
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

기술 개요 2017-08-14

PDF PDF 1.10 MB
N8840A USB Power Delivery Electrical and Protocol Compliance Test Software - Data Sheet 
Keysight N8840A software allows you to easily run USB power delivery (PD) compliance and validation tests using your Infiniium oscilloscopes. This data sheet details its capabilities.

데이터시트 2017-08-14

J-BERT M8020A High-Performance BERT - Data Sheet Version 3.5 
-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32Gb/s. M8020A is the first product of the new M8000 Series.

데이터시트 2017-08-13

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet 
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

데이터시트 2017-08-11

PDF PDF 4.90 MB
89601B/BN-BHJ WLAN 802.11n/ac Modulation Analysis, 89601B/BN-BHX WLAN 802.11ax Modulation Analysis 
With rapidly evolving standards and advancements in signal analysis, the 89601BU/BNU software update and subscription service offers you the advantage of immediate access to the latest features.

기술 개요 2017-08-09

PDF PDF 6.80 MB
Probing Solutions for Logic Analyzers - Data Sheet 
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

데이터시트 2017-08-07

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview 
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

기술 개요 2017-08-04

PDF PDF 1.99 MB
Nano Indenter G200 - Data Sheet 
Overview and specifications for the Nano Indenter G200

데이터시트 2017-08-04

PDF PDF 1.72 MB
34450A Multimeter 5.5 Digit Dual Display, Benchtop DMM - Data Sheet 
This is the datasheet for the 34450A benchtop DMM which highlights the key features along with the specification table and more.

데이터시트 2017-08-02

N6700 Modular Power System Family - Data Sheet 
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

데이터시트 2017-08-01

N6700 Modular Power System Family - Data Sheet 
The N6700 MPS gives test system designers the flexibility to mix and match from over 30 different DC power modules to create a 1- to 4-channel DC power system optimized to meet specific test requirements.

데이터시트 2017-07-31

InfiniiVision 1000 X-Series Oscilloscopes 3D Model, IGES Format 
This is a IGES format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2017-07-28

ZIP ZIP 10.49 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, SAT Format 
This is a SAT format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2017-07-28

ZIP ZIP 9.57 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, Step Format 
This is a Step format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2017-07-28

ZIP ZIP 5.69 MB
InfiniiVision 1000 X-Series Oscilloscopes 3D Model, PKG Format 
This is a PKG format 3D model of the 1000 X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2017-07-28

ZIP ZIP 9.90 MB
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

기술 개요 2017-07-28

N5241B/42B/49B Data Sheet 
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2017-07-26

PDF PDF 3.40 MB
N1501A Dielectric Probe Kit 10 MHz to 50 GHz - Technical Overview 
Keysight's N1501A is a dielectric probe kit that is used to measure the intrinsic electrical properties of materials in the RF and microwave frequency bands.

기술 개요 2017-07-25

N5291A Broadband Network Analyzer Data Sheet 
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2017-07-25

PDF PDF 1.13 MB
N5247B Data Sheet 
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2017-07-25

PDF PDF 3.98 MB
N5290A Broadband Network Analyzer Technical Specifications 
Complete guide to the technical specifications for the N5290A Broadband millimeter wave Network Analyzer

데이터시트 2017-07-25

PDF PDF 2.46 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet 
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

데이터시트 2017-07-24

N9041B UXA X-Series Signal Analyzer, Multi-touch - Data Sheet 
This data sheet provides a summary of the key performance parameters for the extended N9041B UXA X-Series signal analyzer, multi-touch.

데이터시트 2017-07-20

PDF PDF 1.22 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet 
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

데이터시트 2017-07-20

PDF PDF 2.17 MB

1 2 3 4 5 6 7 8 9 10 ... 다음