이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Integrating 설계 및 테스트

Connected Solutions refers to the integration of Keysight's Advanced Design System (ADS) EDA Software and Keysight instrumentation into a solution that enables design and verification capabilities.

It combines simulation and measurement, and allows the sharing of signals, measurements, algorithms, and data in both directions between the two domains.

Connected Solutions make it possible to:

  • Create simulation models from measurements.
    Connected Solutions can be used to measure existing components and create simulation models. These models can then be used in ADS to determine how the existing hardware might impact the overall performance of a system or circuit in simulation, saving design time and money.
  • Accelerate verification testing.
    Connected solutions make it easy to determine if a component or sub-system will work within the system as a whole, without having to build the whole system. Integration issues can be found and fixed earlier in the design process, reducing risk and saving design re-work time and costs.
  • Extend the capability and value of instruments.
    Connected Solutions make applications such as coded Bit Error Rate (BER) testing of a component or stimulating a device with the impaired signal that will be present in a system possible, enhancing the value of Keysight's test instrumentation.

Learn more about ADS-Instrument Links

유튜브 동영상 보기 

1-8 / 8

정렬방식:
International Microwave Symposium (IMS) 2017 
June 4 - 9, 2017; Honolulu, Hawaii

트래이드쇼

 
Unlocking Wideband 5G & mmWave Insights to 110 GHz Webcast 
Original broadcast November 2, 2016

웹캐스트 - recorded

 
Accuracy matters: Calibration Options for Lab Standards Webcast 
Original broadcast May 19, 2016

웹캐스트

 
Troubleshooting Coherent Optical Communication Systems Webcast 
Original broadcast April 22, 2015

웹캐스트 - recorded

 
MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow 
Original broadcast October 21, 2014

웹캐스트 - recorded

 
Addressing Multi-Channel Synchronization for MIMO and Beamforming Test Webcast 
Original broadcast April 28, 2015

웹캐스트 - recorded

 
Bridging the Gap from Benchtop to PXI: A Common Software Strategy Webcast 
Original broadcast March 26, 2015

웹캐스트 - recorded

 
One Size Does Not Fit All - Choose the Right Instrument Form Factor Webcast 
Original broadcast March 11, 2015

웹캐스트 - recorded