Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Education Corner - For Researchers and Educators

When classmates or colleagues work together, they can change the world. That’s our legacy, and it drives our vision: Keysight is dedicated to meaningful collaboration with researchers and educators. In the research lab, our history of innovation continues to enable new breakthroughs in science and technology. In classrooms and teaching labs, our instruments and software offer students experience with the same tools used by our customers in government and industry. When you connect with Keysight, we can help you shine in the lab and the classroom.

Faculty Spotlight highlights innovative university faculty programs’ collaboration with Keysight in their classroom and research. See the latest from Villanova University where Dr. Gang Feng and his students are studying how nanomaterials and their composites can help detect concussions.

Explorer les vidéos YouTube 

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-25 sur 230

Tri:
Battery Temperature Profiling While Charging and Discharging - Application Note 
Temperature profiling is crucial as the charging and discharging rate of battery-powered devices inadvertently heats up the batteries. Here are ways to perform this task efficiently and effectively.

Notes d’application 2017-08-17

PDF PDF 2.44 MB
Using BenchVue to Create and Execute Scan Lists on 3497xA Data Acquisition Units - Application Note 
Lean how Keysight's BenchVue software can be used with 3497xA data acquisition units to easily create state information, quickly build automated tests drive measurements to actionable insights faster.

Notes d’application 2017-07-03

PDF PDF 1.43 MB
Calibration Techniques for Improved MIMO and Beamsteering Characterization - White Paper 
This white paper focuses on calibration methods required for a multi-channel test-receiver to effectively characterize and visualize the MIMO and beamforming performance of comms transmitter designs.

Notes d’application 2017-06-13

Make Better AC RMS Measurements with Your Digital Multimeter - Application Note  
learn about the complexity of ac rms measurements and how to deal with them

Notes d’application 2017-06-12

Accelerate Your PXI Test Development and Test System Speed - Application Note 
Accelerate Your PXI Test Development and Test System Speed - Application Note

Notes d’application 2017-05-25

Essential Components of Data Acquisition Systems (AN 1386) 
To help you choose a system that meets your needs, this article gives an overview of the components that make up the typical data acquisition system and examines some of the advantages and disadvantages of the different component types and configurations.

Notes d’application 2017-05-22

Achieve Accurate Resistance Measurements with the Keysight 34980A Multifunction Switch Measure Unit 
This application note provides an overview of how to make an accurate 2-wire, 3-wire and 4-wire resistance measurements with the Keysight 34980A

Notes d’application 2017-05-16

How to Characterize a DC-DC Converter Using a DAQ and BenchVue Software - Application Note 
This application note provides an easy, step-by-step approach for measuring and plotting several characteristics of a DC-DC converter using Keysight’s 34970A/72A DAQs with BenchVue software.

Notes d’application 2017-05-04

Basic Oscilloscope Fundamentals - Application Note 
This application note provides an overview of basic oscilloscope fundamentals. You will learn what an oscilloscope is and how to use oscilloscopes.

Notes d’application 2017-04-25

Fundamentals of PXI Integration - Application Notes 
Easily integrate PXI instruments into your test system

Notes d’application 2017-04-11

 
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions  
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Notes d’application 2017-03-30

PDF PDF 6.16 MB
M901x PXIe Chassis Power Calculator 
Allows you to enter ambient air temperature, altitude, AC supply voltage, etc. and calculates the total power available to the chassis modules

Outil d'analyse 2017-03-27

Declassification of the M924XA Modular Oscilloscopes - White Paper 
Product declassification and security for M9241A, M9242A, M9243A.

Notes d’application 2017-03-14

PDF PDF 630 KB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

Notes d’application 2017-02-23

Optimize your wideband test solution 
download new application note: Optimize your wideband test solution

Notes d’application 2017-02-21

 
FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note 
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

Notes d’application 2017-01-05

FPGA Implementation of a LUT-Based Input Processing - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

Notes d’application 2017-01-05

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Notes d’application 2017-01-05

Increase PA/FEM Component Test Efficiency with MIPI® RFFE and SPI Bus Test Techniques 
This note describes methods to characterize and validate RFFE and SPI serial bus performance on new wireless PA and FEM devices.

Notes d’application 2016-12-16

Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Notes d’application 2016-12-09

 
Download Free Application Notes for new Arbitrary Waveform Generators 
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Notes d’application 2016-12-08

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

Notes d’application 2016-11-30

PDF PDF 3.25 MB
Applying a Very Wide-Bandwidth Millimeter-Wave Testbed to Power Amplifier DPD - White Paper 
It explores a new wideband millimeter-wave testbed approach using digital technology and compact millimeter-wave converters to generate and analyze very wide-bandwidth millimeter-wave test signals.

Notes d’application 2016-11-22

Exploring 5G Coexistence Scenarios Using a Flexible Hardware/Software Testbed - White Paper 
This WP presents three sets of case studies and describes a flexible testbed which focus on the coexistence of 5G with legacy wireless signals, 5G with satellite signals and LTE with radar signals.

Notes d’application 2016-11-10

DOCSIS 3.1 PHY Layer Measurements - Application Note 
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

Notes d’application 2016-11-02

PDF PDF 11.92 MB

1 2 3 4 5 6 7 8 9 10 Page suivante