Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Verification, Integration, Protocol and Conformance of LTE Equipment

New component, base station, network and handset designs must meet the standards expected by the consumer—not to mention those required by industry bodies such as the GCF or PTCRB—and that means carrying out earlier and more comprehensive development, design verification and regression testing. In order to achieve this goal, versatile but rigorous test solutions are required. Keysight test equipment can validate LTE designs from pre-silicon protocol module development through system integration and verification.

Explore YouTube Videos 

  • no image available E7515A UXM Wireless Test Set 
    no image available

    E7515A UXM Wireless Test Set

    E7515A UXM is a highly-integrated signaling test set for functional and RF design validation in the 4.5G era and beyond, with capabilities to test the newest designs. UXM supports LTE-Advanced date rates up to 1 Gbps now.

  • no image available E7530A LTE/LTE-Advanced Test Application 
    no image available

    E7530A LTE/LTE-Advanced Test Application

    E7530A test application provides realistic LTE/LTE-A Pro RF design validation and functional test with integrated fading, flexible receiver testing, trusted X-Series transmitter measurements, and industry-leading IP data throughput and handovers.

  • no image available E7630A LTE/LTE-Advanced Lab Application 
    no image available

    E7630A LTE/LTE-Advanced Lab Application

    The E7630A lab application provides realistic LTE/LTE-A design validation with integrated fading, flexible receiver testing and trusted X-Series transmitter measurements, and emulates a wide range of complex network operations.

  • no image available N9080B LTE/LTE-Advanced FDD Measurement Application 
    no image available

    N9080B LTE/LTE-Advanced FDD Measurement Application

    N9080B LTE/LTE-Advanced FDD measurement application provides a variety of one-button transmitter measurements for LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE).

  • E6607A EXT Wireless Communications Test Set E6607A EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607A EXT Wireless Communications Test Set

    The E6607A EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • N6070A Series Signalling Conformance Test and Development System LTE N6070A Series Signalling Conformance Test and Development System LTE 
    N6070A Series Signalling Conformance Test and Development System LTE

    N6070A Series Signalling Conformance Test and Development System LTE

    N6070A series signalling conformance test and development system, including N6431A TTCN-3 environment for LTE UE signalling conformance test and N6072A LTE signalling conformance adapters and test cases.

  • U9080A LTE FDD Measurement Application U9080A LTE FDD Measurement Application for EXT 
    U9080A LTE FDD Measurement Application

    U9080A LTE FDD Measurement Application for EXT

    The U9080A LTE measurement application provides analysis of complex LTE signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • 33509B waveform generator T4010S Conformance Test System 
    33509B waveform generator

    T4010S Conformance Test System

    T4010S is an integrated RF and RRM solution to help you with UEdesign and verification stages through to certification of the final product including operator’s acceptance test plans.

  • 33509B waveform generator T4110S LTE Protocol Test System 
    33509B waveform generator

    T4110S LTE Protocol Test System

    T4110S LTE Protocol tester is the Keysight platform for protocol conformance testing of LTE devices. T4110S belongs to the Keysight LTE product family and, as other LTE T4000S test platforms, is based on the T2010A

  • 33509B waveform generator T4020S LTE RRM Test System 
    33509B waveform generator

    T4020S LTE RRM Test System

    Keysight platform for LTE RRM conformance testing of LTE UEs. T4020S belongs to the Keysight LTE product family and, as the other LTE T4000S test platforms, is based on the T2010A LTE Wireless Communications Test Set.

  • no image available N9082B LTE/LTE-Advanced TDD Measurement Application 
    no image available

    N9082B LTE/LTE-Advanced TDD Measurement Application

    N9082B LTE/LTE-Advanced TDD measurement application provides a variety of one-button transmitter measurements for LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE).

  • no image available N5106A PXB Baseband Generator and Channel Emulator 
    no image available

    N5106A PXB Baseband Generator and Channel Emulator

    N5106A PXB baseband generator and channel emulators offer customizable test cases/design validation, broad range of test parameters, signal-propagation environment modeling with real-time channel emulation, and Signal Studio software support.

  • no image available N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI 
    no image available

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    N9080C LTE/LTE-Advanced FDD measurement application provides a variety of one-touch transmitter measurements on X-Series signal analyzers with multi-touch user interface for LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE).

  • no image available N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI 
    no image available

    N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI

    N9082C LTE/LTE-Advanced TDD measurement application provides a variety of one-touch transmitter measurements on X-Series signal analyzers with multi-touch user interface for LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE).

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing