検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

携帯電話

原因究明。 それがすぐに可能です。 特別な現象が得られたことがすぐにわかります。 キーサイト・テクノロジーの礎は、優れたハードウェア、ソフトウェア、人材の融合です。 測定技術分野のリーダーとして75年以上の実績があるキーサイトが作成した測定器とデザインソフトウェアにお任せください。

新しい携帯電話テクノロジーと既存の携帯電話テクノロジーの両方に渡る革新が続くことで、モバイルネットワーク/デバイスのデザイン/テストにさまざまな問題が生じます。 キーサイト・テクノロジーは、世界有数の電子計測器メーカーとして、シミュレーション、研究開発、デザイン検証、プリコンフォーマンス、コンフォーマンス、製造から、ネットワークの配備およびサービス保証までのライフサイクル全体に渡る携帯電話のテスト/デザインソリューションを豊富に取り揃え、最先端を走り続けています。

キーサイトは、デザインに何を取り入れれば最新の携帯電話規格に準拠できるのかを知っています。 キーサイトは、3GPPなどの有力な無線規格団体や最先端の5Gフォーラム/コンソーシアムのメンバーとして活動しているので、従来の1Gから最新の4Gテクノロジーまでの規格に準拠した最先端の携帯電話のテスト/デザインツールを提供できます。また、シミュレーションやテストに関する5Gの研究に対応するデザイン/テストソリューションを豊富に取り揃え、常に業界をリードしています。

測定器は将来も使用できるようにデザインされているので、テクノロジーの変化に応じて容易に進化して、最先端の課題に対応できます。 今日の研究開発から製造および将来の配備まで一貫した測定技術が提供されるので、お客様の投資を有効に活用できます。

キーサイトのデザイン/テストのエンジニア/専門家は、お客様のチームに対するアドバイス、支援、強化を世界中で行うことができます。 5G携帯電話MIMO無線LANテストに関するキーサイトの専門知識は、技術記事、アプリケーションノート、ウェブキャストで今すぐご覧いただけます。

YouTubeビデオを見る 

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-13 / 13

並べ替え
Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

プレス資料 2015-05-21

 
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

プレス資料 2015-02-12

 
Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink  
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

プレス資料 2015-01-21

 
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM 
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

プレス資料 2014-11-18

 
Keysight Technologies announces expanded TRX module and EXM wireless test set enhancements 
Keysight Technologies Announces Expanded TRX Module and EXM Wireless Test Set Enhancements

プレス資料 2014-10-01

 
Keysight Expands Functional Test Capabilities, Delivers Greater RF Design Confidence 
The E7515A UXM wireless test set includes support for LTE-A category 7 data throughput, expanded functional test capabilities, and in-depth RF performance verification using the X-Series measurement applications.

プレス資料 2014-09-18

 
Agilent's UXM Wireless Test Set Accelerates Marvell's LTE-Advanced Category 7 Chipset Development 
Agilent and Marvell worked in concert to achieve sustained bidirectional 300 Mbps downlink/100 Mbps uplink data throughput using 3GPP release 10 downlink and uplink carrier aggregation.

プレス資料 2014-05-06

 
Agilent’s UXM Wireless Test Set Enables New Insights into LTE-Advanced Category 6 Chipsets, Devices 
Introducing the E7515A UXM wireless test set, the most highly integrated signaling test set created for functional and RF design validation in the 4G era and beyond.

プレス資料 2014-02-13

 
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

プレス資料 2014-02-13

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

プレス資料 2012-05-01

 
Agilent to Demonstrate Industry-First Solutions for 3G/4G and LTE-Advanced at Mobile World Congress 
Agilent Technologies to Demonstrate Industry-First Design and Test Solutions for 3G/4G and LTE-Advanced at Mobile World Congress

プレス資料 2011-02-07

 
Agilent Technologies Introduces Industry’s First Design and Test Solution for 3GPP LTE-Advanced 
Agilent announces the first commercially available 4G system design library for 3GPP Release 10 - the W1918 LTE-Advanced Library for SystemVue.

プレス資料 2011-01-05

 
Agilent Technologies’ New LTE Applications Target 4G System-Level Designers 

プレス資料 2010-02-16