您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本入門與量測基礎

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-3 / 3

排序:
Building Hybrid Test Systems. Ensuring success in two common development scenarios - Application Not 
Application Note 1465-33. When you migrate to a hybrid system that includes LXI along with GPIB, VXI, PXI, or any other architecture, two scenarios are most typical, minimum development time and maximum overall performance

應用手冊 2008-10-15

Using USB in the Test and Measurement Environment (AN 1465-12) - Application Note 
Simplify test integration with USB interface. Whether you’re setting up an ad hoc system on a lab bench or designing a permanent solution for a manufacturing line, the three best choices today for connecting modern instrumentation to computers are GPIB, LAN, and USB.

應用手冊 2004-11-19

PDF PDF 194 KB
8 Hints for Making Better RF Counter Measurements 
This Brochure focuses on making better RF counter measurements by understanding the effects of counter architecture; recognizing the difference between resolution and accuracy, and scheduling calibration to match performance needs. In addition, the impact of timebase options is discussed along...

應用手冊 2001-04-10