Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Basics & Measurement Fundamentals

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-3 sur 3

Tri:
Validating Transceiver FPGAs Using Advanced Calibration Techniques 

Notes d’application 2005-04-27

An Introduction to Multiport and Balanced Device Measurements (AN 1373-1) 
The increase in integration in the wireless communications and electronics industries and the need to decrease size, cost, weight, and power consumption is driving design engineers to replace discrete components with more complex modules.

Notes d’application 2002-11-11

Network Analysis - Balanced and Multiport Device Measurements (1373-2) 
The use of differential components such as surface acoustic wave (SAW) filters and differential amplifiers is becoming more common in the wireless industry because they have greater performance than their single-ended counterparts.

Notes d’application 2002-03-08

PDF PDF 1.09 MB