Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Optical & Photonic

Keysight offers a wide-range of innovative test and measurement solutions to accelerate the progress of next-generation intelligent optical networks.

Keysight's mission in the optical market is to shorten time-to-market and reduce cost-of-test for customers in R&D and manufacturing, as well as enable new technologies which include innovative optical components, network elements & systems, and all-optical fiber networks.

Download the Lightwave Catalog

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-7 sur 7

Tri:
Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Notes d’application 2016-12-09

 
Overcoming Test Challenges of USB Type-C - Application Note 
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

Notes d’application 2016-08-10

PDF PDF 3.19 MB
View PAM-4 Seminar and Application Notes 
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

Notes d’application 2016-05-16

 
Download application notes on optical communication test 
Get application notes on the latest developments in coherent test signal generation and analysis.

Notes d’application 2015-10-27

 
Metrology of Optical Advanced Modulation Formats 
The metrology basics of advanced optical modulation formats are presented.

Notes d’application 2014-07-31

PDF PDF 223 KB
What is the difference between an equivalent time and a real-time oscilloscope? - Application Note  
This document will discuss how each type of oscilloscope samples the incoming waveform and explain the trigger requirements.

Notes d’application 2013-11-18

Technical Paper for Kalman Filter Based Modulation Analysis 
Technical paper for Kalman Filter Based Modulation Analysis.

Notes d’application 2012-11-28